Product list CM basic housings

Filter

13 Results

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_HEIGHT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEPTH_STR, helpText=, helpImageUrl=]

Electronic housing - CM175-LG/H 35/BO/DB/GH BK - 2941507

Complete housing with vents, Cross connection: without bus connector, color: black, width: 175 mm, length: 125 mm, height: 155 mm, number of positions cross connector: not relevant

Electronic housing - CM125-LG/H 35/BO/DB BK - 2941691

Complete housing with vents, Cross connection: without bus connector, color: black, width: 125 mm, length: 102 mm, height: 138 mm, number of positions cross connector: not relevant

Electronic housing - CM125-LG/H 35/BO/DB/GH BK - 2941840

Complete housing with vents, Cross connection: without bus connector, color: black, width: 125 mm, length: 102 mm, height: 138 mm, number of positions cross connector: not relevant

Electronic module - CM200-LG/H 55/BO/DB/GH BK - 2941853

Complete housing with vents, Cross connection: without bus connector, color: black, width: 200 mm, length: 149 mm, height: 165 mm, number of positions cross connector: not relevant

Electronic housing - CM 50-LG/H 30/BO BK - 2942878

Complete housing with vents, Cross connection: without bus connector, color: black, width: 50 mm, length: 102 mm, height: 133 mm, number of positions cross connector: not relevant

Electronic housing - CM 75-LG/H 35/BO BK - 2942881

Complete housing with vents, Cross connection: without bus connector, color: black, width: 75 mm, length: 102 mm, height: 103 mm, number of positions cross connector: not relevant

Electronic housing - CM125-LG/H 12,5/BO BK - 2942894

Complete housing with vents, Cross connection: without bus connector, color: black, width: 125 mm, length: 102 mm, height: 115.5 mm, number of positions cross connector: not relevant

Electronic housing - CM125-LG/H 35/BO BK - 2942904

Complete housing with vents, Cross connection: without bus connector, color: black, width: 125 mm, length: 102 mm, height: 138 mm, number of positions cross connector: not relevant

Electronic housing - CM125-LG/H 12,5/BO/DB BK - 2943055

Complete housing with vents, Cross connection: without bus connector, color: black, width: 125 mm, length: 102 mm, height: 115.5 mm, number of positions cross connector: not relevant

Electronic housing - CM 50-LG/H 12,5/BO BK - 2943592

Complete housing with vents, Cross connection: without bus connector, color: black, width: 50 mm, length: 102 mm, height: 115.5 mm, number of positions cross connector: not relevant

13 Results

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324