Product list Test plugs according to VDE

Filter

26 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=]

Test plug - FTPR-2/A7 - 3069484

Test plug, with twist grip, VDE coded A7, number of positions: 7, width: 71 mm, color: gray

Test plug - FTPR-2/A14 - 3069487

Test plug, with twist grip, VDE coded A14, number of positions: 14, width: 146.7 mm, color: gray

Test plug - FTPR-2/B7 - 3069485

Test plug, with twist grip, VDE coded type B7, number of positions: 7, width: 71 mm, color: gray

Test plug - FTPR-2/B14 - 3069488

Test plug, with twist grip, VDE coded type B14, number of positions: 14, width: 146.7 mm, color: gray

Test plug - FTPR-2/B19 - 3069490

Test plug, with twist grip, VDE coded type B19, number of positions: 19, width: 187.5 mm, color: gray

Test plug - FTPR-2/C14 - 3069489

Test plug, with twist grip, VDE coded type C14, number of positions: 14, width: 146.7 mm, color: gray

Test plug - FTPR-2/C19 - 3069491

Test plug, with twist grip, VDE coded type C19, number of positions: 19, width: 187.5 mm, color: gray

Test plug - FTPR-2/D19 - 3069492

Test plug, with twist grip, VDE coded type D19, number of positions: 19, width: 187.5 mm, color: gray

Test plug - FTPR-2/E7 - 3069486

Test plug, with twist grip, VDE coded type E7, number of positions: 7, width: 71 mm, color: gray

Test plug - FTPR-2/F19 - 3069493

Test plug, with twist grip, VDE coded type F19, number of positions: 19, width: 187.5 mm, color: gray

26 Results

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324