Product list Cables and connectors

Filter

354 Results

facetDefinition[facetId=PIM_FAC_SIGNAL_TYPE_CBX_STR, helpText=, helpImageUrl=]

Signal type

  • More Options
    close

    Signal type



facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



FO patch cable - FOC-PN-B-1000/... - 1402172

POF PROFINET installation cable for fixed installation in the inner area with individual elements made of highly durable polyamide (PE). Individual elements made of extremely wear-resistant polyamide (PE). The cable is halogen-free, ozone and UV resistant and has a rugged polyurethane (PUR) outer sheath.

FO patch cable - FOC-PN-C-1003/... - 1402175

Highly flexible POF PROFINET cable for use in drag chains for an alternating bending frequency of up to 5 million cycles. Individual elements made of extremely wear-resistant polyamide (PE). The cable is halogen-free, ozone and UV resistant and has a rugged polyurethane (PUR) outer sheath.

FO patch cable - FOC-PN-HCS-1018/... - 1402190

HCS PROFINET installation cables that can be assembled for fixed installation indoors and outdoors (direct underground installation not permitted) with individual elements made from extremely hard-wearing polyamide (PE). The cable is halogen-free, ozone and UV resistant and has a PVC outer sheath.

Network cable - VS-OE-OE-937/... - 1402687

Network cable, PROFINET CAT5 (100 Mbps), 4-position, PE-X halogen-free, black RAL 9005, shielded, free cable end, on free cable end, cable length: Free entry (0.5 ... 400 m), For railway applications

Network cable - VS-OE-IP20-93B-LI/2,0 - 1416128

Assembled PROFINET cable, CAT5e, shielded, star quad, AWG 22 stranded (7-wire), RAL 6018 (yellow-green), free conductor end on RJ45 plug/IP20, line, length: 2 m

Network cable - VS-IP20-IP20-93B-LI/2,0 - 1416131

Assembled PROFINET cable, CAT5e, shielded, star quad, AWG 22 stranded (7-wire), RAL 6018 (yellow-green), RJ45 plug/IP20 on RJ45 plug/IP20, line, length: 2 m

Network cable - VS-PPC/ME-IP20-93B-LI/5,0 - 1416138

Assembled PROFINET cable, CAT5e, shielded, star quad, AWG 22 stranded (7-wire), RAL 6018 (yellow-green), RJ45 plug/IP67 push-pull metal housing on RJ45 plug/IP20, line, length: 5 m

Network cable - VS-PPC/PL-IP20-93B-LI/5,0 - 1416141

Assembled PROFINET cable, CAT5e, shielded, star-quad, 22 AWG stranded (7-wire), RAL 6018 (yellow-green), RJ45 plug/IP67 push/pull plastic housing to RJ45 plug/IP20, gray, line, length: 5 m

Network cable - VS-OE-PPC/ME-93B-LI/5,0 - 1416162

Assembled PROFINET cable, CAT5e, shielded, star quad, AWG 22 stranded (7-wire), RAL 6018 (yellow-green), free conductor end on RJ45 plug/IP67 push-pull metal housing, line, length: 5 m

Network cable - VS-PPC/ME-PPC/ME-93B-LI/5,0 - 1416165

Assembled PROFINET cable, CAT5e, shielded, star quad, AWG 22 stranded (7-wire), RAL 6018 (yellow-green), RJ45 plug/IP67 push-pull metal housing on RJ45 plug/IP67 push-pull metal housing, line, length: 5 m

354 Results

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324