Product list Audible elements

Filter

6 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_INPUT_VOLTAGE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SIGNALLING_STR, helpText=, helpImageUrl=]

Acoustic element - PSD-S AE BM2-1 85DB - 2700136

Buzzer element, continuous/pulse tone, 24 V AC/DC, max. 85 dB(A), black

Acoustic element - PSD-S AE SP1-3 100DB/2 - 2700137

Siren element, pulse tone, 24 V DC, self-regulating volume, max. 100 dB(A), black

Acoustic element - PSD-S AE SM8-5 100DB/1 - 2700138

Siren element, 8 tones, 24 V AC/DC, max. 100 dB(A), tones can be selected via the DIP switch, black

Acoustic element - PSD-S AE SC1-2 105DB - 2700139

Siren element, alternating, 24 V DC, max. 105 dB(A), black

Acoustic element - PSD-S AE V15/1 - 2700140

Voice output element, 24 V DC, max. 50 mp3 or wav files can be saved, max. 15 files can be controlled, black

Acoustic element - PSD-S AE SM7-4 100DB/3 - 2700141

Siren element, 7 tones, 24 V DC, max. 100 dB(A), tone range over 3 signal lines, black

6 Results
 

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324