Product list Crimping machine

Filter

42 Results

Electrical crimping tool - CF 500-230V - 1208348

Universal electric crimper to take dies for a wide variety of contact elements

Electrical crimping tool - CF 500-120V - 1208351

Universal electric crimper to take dies for a wide variety of contact elements

Accessories for tools/automatic devices - CF 1000 SORT1,5 - 1204326

Accessories for CF 1000 stripping and crimping machine, feeder bowl for 0.50 - 1.5 mm² sleeves

Replacement die - CF 500/DIE TC 4 - 1212237

Die for crimping machine CF 500, for turned contacts with pin diameters of 2.5 and 4.0 mm (CK 2.5 ... CK 4.0) 0.14 ... 4 mm²

Replacement die - CF 500/DIE TC 10 - 1212260

Die for crimping machine CF 500, for turned contacts with 4.0 mm pin diameter (CK 4.0) 6 ... 10 mm²

Replacement die - CF 500/DIE AI 6 - 1212238

Die for CF 500 crimping machine, for ferrules (A... and AI... ) 0.08 ... 6 mm²

Replacement die - CF 500/DIE AI 25 - 1212239

Die for crimping machine CF 500, for ferrules (A... and AI... ) 10.16 and 25 mm²

Replacement die - CF 500/DIE SC 1,5 - 1212241

Die for crimping machine CF 500, for slip-on sleeves and flat connectors (C-SCF... and C-SCM... ) 0.1 ... 1.5 mm²

Replacement die - CF 500/DIE SC 6 - 1212242

Die for crimping machine CF 500, for slip-on sleeves and flat connectors (C-SCF... and C-SCM... ) 0.5 ... 6 mm²

Replacement die - CF 500/DIE RCT 4 - 1212243

Die for CF 500 crimping device, for 0.34 ... 4 mm² tube lugs

42 Results