Product list Cutting tools

Filter

35 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_CONDUCTOR_DIAMETER_CBX_STR, helpText=, helpImageUrl=]

Cable diameter

  • More Options
    close

    Cable diameter



facetDefinition[facetId=PIM_FAC_CROSS_SECTION_CBX_STR, helpText=, helpImageUrl=/assets/images_pr/facet_help/large/53309_1000_int_02.jpg]

Conductor cross section

  • More Options
    close

    Conductor cross section



Cable-cutting tool - CUTFOX 12 - 1212128

Cable cutter, for copper and aluminum up to 12 mm diameter (up to 35 mm²)

Cable-cutting tool - CUTFOX 16 VDE - 1212126

Cable cutter, precision blade with macro-notching, for copper and aluminum up to 50 mm², VDE 1000 V AC/1500 V DC tested

Cable-cutting tool - CUTFOX 18 - 1212129

Cable cutter, angled, for copper and aluminum up to 18 mm diameter (up to 50 mm²)

Cable-cutting tool - CUTFOX 25 VDE - 1212127

Cable cutter, precision blade with macro-notching, for copper and aluminum up to 70 mm², VDE 1000 V AC/ 1500 V DC tested

Cable-cutting tool - CUTFOX 25 - 1212130

Cable cutter, with ratchet function, for copper and aluminum up to 25 mm diameter (up to 185 mm²)

Cable-cutting tool - CUTFOX 35 - 1212131

Cable cutter, with ratchet function, for copper and aluminum up to 35 mm diameter (up to 240 mm²)

Cable-cutting tool - CUTFOX 45 - 1212132

Two-hand ring cable cutter, with ratchet function, for copper and aluminum up to 45 mm diameter (up to 300 mm²)

Cable-cutting tool - CUTFOX 52 - 1212133

Two-hand ring cable cutter, with ratchet function, for copper and aluminum up to 52 mm diameter (up to 300 mm²)

Cable-cutting tool - CUTFOX 62 - 1212134

Two-hand ring cable cutter, with ratchet function, for copper and aluminum up to 62 mm diameter (up to 750 mm²)

Cable-cutting tool - CUTFOX 50 STEEL - 1212526

Ring cable cutter, with ratchet function, for copper and aluminum up to 50 mm Ø, for steel-armored CU/AL cables, for stranded steel cables up to 12 mm in diameter

35 Results

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
Referrer: https://www.phoenixcontact.com/online/portal/ae?1dmy&urile=wcm:path:/aeen/web/home