Product list Assembled cables

Filter

318 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_2_STR, helpText=The design of the 2nd connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53302_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_CODING_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGN_TYPE_HEAD_1_STR, helpText=The design of the 1st connector on the cable is selected here., helpImageUrl=/assets/images_pr/facet_help/large/53301_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_CABLE_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SHIELDING_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=]

Power cable - SAC-4P-MST/ 0,3-PUR/FST SCO - 1408806

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, T-coded, on Socket straight M12 SPEEDCON, T-coded, cable length: 0.3 m, for direct current up to 12 A/60 V

Power cable - SAC-4P-MST/ 0,6-PUR/FST SCO - 1408807

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, T-coded, on Socket straight M12 SPEEDCON, T-coded, cable length: 0.6 m, for direct current up to 12 A/60 V

Power cable - SAC-4P-MST/ 1,0-PUR/FST SCO - 1408808

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, T-coded, on Socket straight M12 SPEEDCON, T-coded, cable length: 1 m

Power cable - SAC-4P-MST/ 2,0-PUR/FST SCO - 1408809

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, T-coded, on Socket straight M12 SPEEDCON, T-coded, cable length: 2 m

Power cable - SAC-4P-MST/ 5,0-PUR/FST SCO - 1408810

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, T-coded, on Socket straight M12 SPEEDCON, T-coded, cable length: 5 m

Power cable - SAC-4P-MST/10,0-PUR/FST SCO - 1408811

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, T-coded, on Socket straight M12 SPEEDCON, T-coded, cable length: 10 m

Power cable - SAC-4P-MST/ 1,0-PUR SCO - 1408812

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, T-coded, on free cable end, cable length: 1 m

Power cable - SAC-4P-MST/ 2,0-PUR SCO - 1408813

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, T-coded, on free cable end, cable length: 2 m

Power cable - SAC-4P-MST/ 5,0-PUR SCO - 1408814

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, T-coded, on free cable end, cable length: 5 m

Power cable - SAC-4P-MST/10,0-PUR SCO - 1408815

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12 SPEEDCON, T-coded, on free cable end, cable length: 10 m

318 Results

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324