Product list Multi-level terminal blocks

Filter

33 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_NUMBER_OF_LEVELS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=]

Multi-level terminal block - ST 2,5-3L - 3036042

Multi-level terminal block, connection method: Spring-cage connection, number of connections: 6, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Multi-level terminal block - ST 2,5-3L BU - 3038710

Multi-level terminal block, connection method: Spring-cage connection, number of connections: 6, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Multi-level terminal block - ST 2,5-3PV - 3036068

Multi-level terminal block, With equipotential bonder, connection method: Spring-cage connection, number of connections: 6, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Multi-level terminal block - ST 2,5-3PV BU - 1025465

Multi-level terminal block, With equipotential bonder, connection method: Spring-cage connection, number of connections: 6, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - ST 2,5-L/L/N - 3038312

Feed-through terminal block, connection method: Spring-cage connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Multi-level terminal block - ST 2,5-3L-DIO/M-O - 3036043

Multi-level terminal block, with diode1N4007, connection method: Spring-cage connection, number of connections: 6, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Multi-level terminal block - ST 2,5-3L-LA 24RD/O-M - 3035580

Multi-level terminal block, connection method: Spring-cage connection, number of connections: 6, cross section:0.08 mm² - 4 mm², AWG: 28 - 12, width: 5.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Double-level spring-cage terminal block - STTB 1,5 - 3031157

Double-level spring-cage terminal block, connection method: Spring-cage connection, cross section: 0.08 mm² - 1.5 mm², AWG: 28 - 16, width: 4.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Double-level spring-cage terminal block - STTB 1,5 BU - 3031160

Double-level spring-cage terminal block, connection method: Spring-cage connection, cross section: 0.08 mm² - 1.5 mm², AWG: 28 - 16, width: 4.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Double-level spring-cage terminal block - STTB 1,5-PV - 3031526

Double-level spring-cage terminal block, With equipotential bonder, connection method: Spring-cage connection, cross section: 0.08 mm² - 1.5 mm², AWG: 28 - 16, width: 4.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

33 Results

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324