Product list Surge protection

Filter

6 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_ARRESTER_CLASS_ACC_IEC_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PROTECTIVE_ELEMENT_CURCUIT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NOMINAL_VOLTAGE_UN_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_INTERFACE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_FAULT_WARNING_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_HIGHEST_CONTINUOUS_OPERATING_VOLTAGE_UC_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DIRECTION_OF_ACTION_STR, helpText=, helpImageUrl=]

Type 3 surge protection device - PLT-SEC-T3-24-FM - 2905223

Pluggable device protection, according to type 3/class III, for 1-phase power supply networks with separate N and PE (3-conductor system: L1, N, PE), with integrated surge-proof fuse and remote indication contact. Also suitable for DC applications.

Surge protection plug - PT 1X2-24DC-ST - 2856032

PT protective connector with protective circuit for a 2-wire floating signal circuit. HART-compatible.

Surge protection base element - PT 1X2-BE - 2856113

Base element for protective plug PT with protective circuit for a 2-core floating signal circuit. Mounting on NS 35/7.5 und NS 35/15, housing width: 17.5 mm.

Surge protection plug - PT 3-HF-12DC-ST - 2858043

Surge protection plug for the base element, normal mode voltage coarse and fine protection for two floating signal wires and ground in IT, common mode voltage coarse protection to ground/earth. Design: 12 V DC

Type 2 surge protection base element - PT 1X2-BE/FM - 2920010

Base element to accept a protective plug with diagnostic and status indicator for one floating double wire

Surge protection plug - PT 1X2-24DC/FM-ST - 2920078

Surge protection plug with integrated diagnostic and status indicator on the module and remote indication contact for a 2-wire floating signal circuit.

6 Results
 

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324