Product list BC building installation housings

Filter

58 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Mounting base housing - BC 161,6 UT HBUS BK - 2278500

Installation component housing with vents, Lower part, Cross connection: DIN rail bus connector, color: black, width: 161.6 mm, length: 89.7 mm, height: 62.2 mm, number of positions cross connector: 16

Electronic housing - BC 161,6 OT U11 KMGY - 2278513

Installation component housing, Upper part, color: light gray, width: 161.6 mm, length: 89.7 mm, height: 62.2 mm

Electronic housing - BC 161,6 OT U22 KMGY - 2278526

Installation component housing, Upper part, color: light gray, width: 161.6 mm, length: 89.7 mm, height: 62.2 mm

Housing cover - BC 161,6 DKL R KMGY - 2278539

Installation component housing, Housing cover, color: light gray, width: 161.6 mm

Cover - BC 161,6 DKL S TRANS - 2278542

Installation component housing, Housing cover, Cross connection: Component housing, color: transparent, width: 161.6 mm

DIN rail bus connectors - HBUS 161,6-16P-1S BK - 2278555

Plug component, nominal current: 3 A, number of positions: 16, pitch: 2.54 mm, color: jet black

Upper part of housing - BC 17,8 OTU MKDSO KMGY - 2279732

Installation component housing, Upper part, color: light gray, width: 17.8 mm, length: 87.7 mm, height: 62.2 mm

Upper part of housing - BC 35,6 OT U11 KMGY - 2896034

Installation component housing, Upper part, color: light gray, width: 35.6 mm, length: 89.7 mm, height: 62.2 mm

Upper part of housing - BC 35,6 OT U22 KMGY - 2896047

Installation component housing, Upper part, color: light gray, width: 35.6 mm, length: 89.7 mm, height: 62.2 mm

Upper part of housing - BC 71,6 OT U11 KMGY - 2896050

Installation component housing, Upper part, color: light gray, width: 71.6 mm, length: 89.7 mm, height: 62.2 mm

58 Results

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324