News Overview

Tablet PCs for portable use, both indoors and outdoors

16.07.2015

Tablet PC in portrait and landscape mode  

The latest generation of tablet PCs are ideal for use both indoors and outdoors

Phoenix Contact has consistently developed the industrial tablet PCs for portable use. The new Industrial Tablet Computer (ITC) 8113 with improved processor performance and luminous Full HD display excels when used both indoors and outdoors.

Modern industrial networks increasingly require mobile workflows and remote-controlled processes. The configurable tablet PC not only has a corresponding design and comprehensive accessories, but it is also optimized for use in the service environment. Thanks to its reduced weight of just 1800 g, it is very easy to transport. The devices have IP54 protection, IP65 on the front, and are suitable for use indoors and outdoors. A 10-finger multi-touch display and Windows 7 or 8 with the latest fourth generation Intel processor architecture ensure easy operation and high performance. For wireless connection to an existing network, wireless communication is possible via WLAN 802.11 a/g/n, Bluetooth 2.0 Class 1, and Class 2, and a UMTS/LTE data communication module is optionally available.


PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324