Back to overview

CONTACTRON – for reduced wiring effort

The CONTACTRON hybrid motor starters integrate all the functions of a conventional reversing contactor circuit, including safety functions, in a single device.

The internal load and locking circuits save time and enable clear wiring in the control cabinet. The amount of wiring involved is reduced by up to 75% compared to a mechanical standard solution.

Simply faster wiring

CONTACTRON 4 in 1  

CONTACTRON hybrid motor starters

CONTACTRON hybrid motor starters combine up to four functions in a single device as required. These include forward running, with easy control via a 24 V PLC output card, and reverse running with optional reversing function including locking and load wiring.

Furthermore, the devices protect the motor by means of integrated motor protection with automatic and remote reset function. In addition, the implemented safety function according to Performance Level e (PL e)/Category 3 (Cat. 3) provides the emergency stop requirements.

Comparison: main current path motor reversing contactor circuit

Easy wiring with CONTACTRON

Up to 75% less wiring effort compared to conventional methods.

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324