효율적인 전선 준비를 위한 clipx WIRE assist 작업자 지원 시스템

작업자 지원 시스템

clipx WIRE assist 작업자 지원 시스템은 효율적인 전선 처리를 가능하게 합니다. 이 소프트웨어 지원 시스템은 반자동 전선 처리 프로세스를 안내하고 관련 출력 장치를 자동으로 제어하며 CAE 데이터에 기반하여 필요한 정보를 제공합니다.

clipx WIRE assist worker assistance system for efficient conductor preparation

clipx WIRE assist worker assistance system

In industrial control cabinet manufacturing, processes still feature a large number of manual steps. There is still considerable potential in particular in conductor preparation and processing. These time-consuming activities account for more than half of the control cabinet manufacturer’s working hours.

The clipx WIRE assist worker assistance system from Phoenix Contact is a “tool” for exploiting this potential as far as possible in terms of economy and efficiency.

Your advantages

  • Convenient in application with intuitive user interfaces and simple data retrieval from CAE programs
  • High process reliability through software-supported conductor preparation with direct device control
  • Efficiency and flexibility increased with mobile application options and optimum positioning of hand tools, automatic tools, and printing systems
The software-supported clipx WIRE assist worker assistance system for efficient conductor preparation

Software-supported conductor preparation

Process reliability through software-supported conductor preparation

The necessary wiring information for the software-supported completion of the processes is exported from standard CAE programs. The information is fed into the clipx WIRE assist system. In addition, an integrated editor function also allows data to be compiled manually.

Based on this data, the clipx Wire assist software guides the worker through the semi-automated conductor finishing process. At the same time, the system’s devices are controlled directly and the necessary information for further processing and wiring is visually enhanced and automatically displayed on the monitor in an easy-to-follow format.

Ergonomic design of the clipx WIRE assist worker assistance system

Ergonomic workstation design

Flexibility through ergonomic design and mobility

The height-adjustable clipx WIRE assist workbench is designed to satisfy ergonomic requirements. One advantage of this is the ability to switch between sitting and standing while working and the system can also be adapted to the physical height of the worker and/or to the activity to be completed. Ideal positioning of the marking devices and automatic tools in the working area reduces the distance the worker needs to reach, which is another ergonomic benefit.

The worker assistance system is mounted on four industrial-grade castors with brakes, making it very mobile. This means that the system can be used where the work needs to be performed, thus reducing or even eliminating unnecessary legwork.

Worker assistance system based on lean principles

Worker assistance system based on lean principles

Structured through the use of the 5S principle

The system concept is based on lean principles such as 5S. These help to eliminate disorder and optimize organization. The shortest search-and-retrieve times are achieved through the use of multi-layer hard foam inserts in which each tool and aid has a predefined recess. Here, the tools that are used more frequently can be accessed easily and the tools used less often are positioned further away.

Modular and individual layout of the worker assistance system

The modular design of the system gives the user the freedom to arrange their workstation as desired.

Modular and individual design of the clipx WIRE assist worker assistance system

Automatic tools and marking devices can be positioned on the surface of the worktop. Accessories such as sockets, storage shelves, and containers for storing excess materials can be attached directly to the system worktop when necessary.

Accessories for the clipx WIRE assist assistance system

To save space, automatic tools and marking systems can be attached directly to the system worktop using the appropriate accessories. Guides are attached to the support arms and columns to hold additional accessories.

Individual positioning and arrangement of the devices on the worker assistance system

The devices can be positioned extremely flexibly in terms of height and orientation, and their positioning can be tailored to personal needs and the requirements of the task at hand. The conductors can be fed directly into the automatic cutting device with the help of the conductor guide system.

Automatic tools from Phoenix Contact

Automatic tools

Automatic tools

Work cost-effectively: automate various steps using innovative automatic tools from Phoenix Contact. We offer a comprehensive product range.

Thermal transfer printers

Thermal transfer printers

Printing and marking systems

Use the thermal transfer printing systems to print marking materials quickly and easily. Together with a wide selection of materials, you are provided with a complete, perfectly coordinated marking system.

PROJECT complete planning and marking software

PROJECT complete planning and marking software

Digital manufacturing documents

The PROJECT complete planning and marking software supplies all the information you require for terminal strip production: Either as a digital manufacturing document for manually mounting the terminal strip or as an export in AutomationML format for controlling the automated manufacturing systems of your terminal strip production.