EV-T1CCS-M4X20-C
-
Repair kit
1288247
CHARX connect standard, CCS type 1, Repair kit, Accessories, Screw mounting, housing: black, with DC contact holder with integrated front part of the DC contacts, IEC 62196-3, SAE J1772
Tuotetiedot
Yhteensopivat tuotteet
Edut
Complete product range
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Maintenance-friendly replacement of the mating face frame without draining the coolant