Device adapter with fuse holder for 16 A fuse (10x38/Class CC), CrossLink® interface and fixed DIN rail
Power distributors: The system with integrated busbar for your control cabinet
The CrossPowerSystem power distributor is a modular and functional power distributor for power distribution in your control cabinet. Three-phase DIN rail devices are mounted on the power distributor via Plug and Play and supplied via the integrated busbar. With this power distributor system, devices from power supplies all the way to hybrid motor starters can be snapped onto the busbar without requiring any tools or cables.
Lisätietoja- Availability
- Product type
- Function
- Load current range
- Application
- Approval
- Connection method
- Housing material
Connection module with integrated spring-loaded terminals for cables from 1.5 to 16 mm2, 3-pos., maximum 63 A
Modular power distribution board with CrossLink® interface, 125 A, 3-pos., touch-proof and protection against polarity reversal, width: 405 mm
Short-circuit-proof hybrid motor starter for reversing 3~ AC motors up to 550 V AC, with 24 V DC input, 2.4 A output current, emergency stop function, and adjustable overload shutdown. Can only be used with EM-RD and EM-RI adapters or power distribution board.
Adapter for CONTACTRON Speed Starter for direct mounting on the CrossPowerSystem power distribution board
Short-circuit-proof hybrid motor starter for reversing 3~ AC motors up to 550 V AC, with 24 V DC input, 9 A output current, emergency stop function, and adjustable overload shutdown. Can only be used with EM-RD adapter, EM-RI adapter or power distribution board.
Single-position adapters with CrossLink® interface for connecting miniature circuit breakers, 16 A, phase L3, with one fixed DIN rail, with conductors AWG 14 (2.5 mm2)
Adapter rail for the CrossPowerSystem power distribution board with integrated DIN rail for mounting distributor terminal blocks up to 35 mm2
Hybrid motor starter; functions: start motor, reverse motor, motor protection, emergency stop, network capable, short-circuit protection; input: 24 V DC; output: 3~, 500 V AC, 9 A; connection method: screw and Push-in connection; connection to the Interface system
Single-position adapters with CrossLink® interface for connecting miniature circuit breakers, 63 A. Phase L2, with one fixed DIN rail, with conductors AWG 8 (10 mm2)
Edut
- Plug & Play -ratkaisu säästää asennukseen ja johdotukseen kuluvaa aikaa energianjaossa
- Modulaarinen ja toiminnallinen, koska voidaan varustella yksilöllisesti 3-vaiheisilla asennuskiskolaitteilla
- Energianjakajan kompakti rakenne säästää tilaa
- Nopea sulakkeiden ja komponenttien vaihto säästävät huoltoon kuluvaa aikaa, Hot swap
- Kytkentäkaapin modulaarirakenne säästää kustannuksia
Järjestelmän rakenne: energianjakaja, johon on integroitu kokoojakisko
Energianjakojärjestelmä, johon on integroitu CrossPowerSystem-kokoojakisko, mahdollistaa työkaluttoman ja johdottoman lukituksen teholähteestä aina hybridimoottorinkäynnistimiin saakka. Laitteet asennetaan yhdellä klikkauksella ilman työkaluja energianjakojärjestelmään, ja samalla suoritetaan turvallinen sähkökytkentä kokoojakiskoon.
Toiminnallisten ratkaisujen joustava toteutus kytkentäkaappiin
Energianjakojärjestelmä sopii kytkentäkaapin toiminnallisten ratkaisujen joustavaan toteuttamiseen. Valitse ja kokoa oma yksilöllinen ratkaisusi laajasta tuote- ja lisävarustevalikoimasta.
CrossPowerSystem - järjestelmän yleiskatsaus
CrossPowerSystem, jossa teholähde
Teholähteet energianjakojärjestelmään
Integroidulla kokoojakiskolla varustettuun energianjakojärjestelmään on kaksi erilaista teholähdettä:
1. TRIO CROSS POWER 5 A
TRIO CROSS POWER 5 A -teholähde soveltuu optimaalisesti koneenrakennukseen. Kaikki toiminnot ja tilaa säästävä rakenne on suunniteltu vastaamaan täydellisesti alan suuria vaatimuksia. 24 V DC -ohjausjännite voidaan liittää nopeasti ja helposti push-in-liitännällä.
2. TRIO CROSS POWER 20 A
TRIO CROSS POWER 20 A -teholähde varmistaa luotettavan 24 voltin tehonsyötön ja tarjoaa lisäsuojauksen kahdeksan itsenäisen kanavan avulla, jotka takaavat poiskytkennän vikatilanteessa (ylikuormitus ja oikosulku). Tehon säätö on helppoa IO-Link-yhteyden avulla.
CrossPowerSystem, jossa hybridimoottorinkäynnistin
Hybridimoottorinkäynnistimet energianjakajaan
Integroidulla kokoojakiskolla varustettuun energianjakajaan on saatavana hybridimoottorinkäynnistimiä eri versioina:
-
Stand alone -versiot suora- tai suunnanvaihtokäynnistiminä, varustettuna hätäpysäytys- ja moottorinsuojatoiminnolla sekä integroiduilla sulakkeilla oikosulkusuojausta varten.
-
Verkotettavat versiot IO Link- ja Interface System (IFS) -järjestelmiin yhdistettäviksi helposti kenttäväyläjärjestelmiin, sekä yhdistettynä integroituihin sulakkeisiin oikosulkusuojausta varten.
Adapterikiskot CrossPowerSystemille
Riviliittimet integroidulla kokoojakiskolla varustettuun energianjakajaan
Helppo liitäntä: adapterikiskot CrossPowerSystemille voidaan sovittaa suoraan energianjakomoduulin ylä- tai alasivulle. Siten kiskoon voidaan asentaa PTFIX-potentiaalinjakoliittimet ja vakioriviliittimet 24 V:n energianjakoa varten sekä N-, PE- ja muita jakoja varten.