Diode module, with eight diodes, can be individually wired, diode type 1N 5408
Function modules, such as EMG diode modules, protect your system against polarity reversal and decouple messages in fault signaling systems. Diode components can be professionally integrated into your system with function modules in touch-proof and dust-proof control cabinet housing. EMG lamp testing modules decouple signals in fault signaling technology in an impact-free way and can be used to test lamps individually or centrally.
LisätietojaDiode module, with eight diodes, can be individually wired, diode type 1N 5408
Lamp test module, 2 diodes with common cathode: with 7 pairs, with common triggering
Lamp test module, 2 diodes with common cathode: with 16 pairs, with common triggering
Diode module, with 4 diodes, individually wired, diode type 1N 5408
Diode module, with 8 diodes, individually wired, diode type 1N 4007
Diode module, with 4 diodes, individually wired, diode type 1N 4007
Diode module, for extension with 7 1N 4007 diodes, common cathode
Diode module, with four diodes, common cathode, diode type 1N 5408
Diode module, with 7 diodes, common anode, diode type 1N 4007
Diode module, with 17 diodes, individually wired, diode type 1N 4007