VARIOFACE module, with two equipotential busbars (P1, P2) for potential distribution, for mounting on NS 35 rails. Module width: 90.8 mm
Marshaling panels enable the compact and clear marshaling of signals in automation applications. The marshaling panels and marshaling patchboards are available with various numbers of positions. The color-coded assignment of conductors and terminal points, and the large-surface marking, ensures intuitive and safe potential distributor installation.
LisätietojaVARIOFACE module, with two equipotential busbars (P1, P2) for potential distribution, for mounting on NS 35 rails. Module width: 90.8 mm
VARIOFACE module, with two equipotential busbars (P1, P2) for potential distribution, for mounting on NS 35 rails. Module width: 70.4 mm
VARIOFACE module, with two equipotential busbars (P1, P2) for potential distribution, for mounting on NS 35 rails. Module width: 50.0 mm
Potential distributors, with option to supply up to 6 mm2, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, Feed-in stage, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: black
Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: blue
Potential collective terminal, nom. voltage: 1000 V, nominal current: 25 A, connection method: Push-in connection, First level connection, interior, Rated cross section: 2.5 mm2, cross section: 1 mm2 - 2.5 mm2, Screw connection, 1st level connection left, Rated cross section: 16 mm2, cross section: 1.5 mm2 - 25 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Potential collective terminal, nom. voltage: 1000 V, nominal current: 25 A, connection method: Push-in connection, First level connection, interior, Rated cross section: 2.5 mm2, cross section: 1 mm2 - 2.5 mm2, Screw connection, 1st level connection left, Rated cross section: 16 mm2, cross section: 1.5 mm2 - 25 mm2, mounting type: NS 35/7,5, NS 35/15, color: green
Potential distributors, nom. voltage: 500 V, nominal current: 24 A, connection method: Spring-cage connection, 1st level connection left, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, connection method: Spring-cage connection, 1st level connection right, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: red
Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: black
PTRV 8 -riviliittimet ristikytkentään
Liityntämoduulit tarjoavat maksimaalista signaalitiheyttä ja kompaktin kerrosrakenteensa ansiosta niiden tilantarve on jopa 20 % vähäisempi. Ristikytkentään tarkoitetut riviliittimet on helppo asentaa lukitsemalla ne vaivattomasti NS 35 -asennuskiskoon. Yksittäisten liitäntäkohtien koestaminen on vaivatonta liitäntämoduulin helposti käsiksi päästävien 2,3 mm:n koestuspaikkojen ansiosta. Yhtenäiset CLIPLINE complete -lisätarvikkeet pienentävät varastointi- ja logistiikkakustannuksia.
Liitäntämoduuleja on saatavana kalustettuna versiona erilaisina, standardoituina värikokoonpanoina, esim. standardin DIN VDE 0815 mukaisesti, sekä vapaasti kalustettavana versiona.
PTMC-liityntämoduulit
Liityntämoduulien kompakti rakenne säästää tilaa jopa 20 %. Modulaarinen, napaluvultaan täsmällinen rakenne ja värilliset matriisielementit takaavat tilaa säästävän, selkeän ja virheettömän johdotuksen. Liitäntämoduulien koestus on vaivatonta helppopääsyisten 2,3 mm:n koestuspaikkojen avulla. Jakoliittimiä on saatavana 19 tuuman telineeseen, kiskoon tai suoraan asennettavina.
Samoin kuin liityntämoduulien kohdalla, yhtenäiset CLIPLINE complete -lisätarvikkeet vähentävät varastointi- ja logistiikkakustannuksia.
Liityntämoduuleja on saatavana samoin valmiiksi kalustettuna ja vapaasti konfiguroitavana versiona.
PTMC-kytkentälevyt, johdotus samanaikaisesti molemmilta puolilta
Uusien ja jälkiasennettujen, esimerkiksi voimalaitosten ja prosessilaitteistojen väyläjärjestelmien lisäksi point-to-point-liitäntä sopii korkeisiin turvallisuus- tai käytettävyysvaatimuksiin. Etuna on nopea vianmääritys vakiomittareiden avulla. Korkea signaalitiheys, vähäinen tilantarve ja paras mahdollinen selkeys tekevät liityntämoduulista välttämättömän myös tulevaisuudessa. Patentoitu ja modulaarinen PTMC-liityntämoduulikonsepti tarjoaa innovatiivisen järjestelmän ristikytkentätehtäviä varten.
Riviliittimet
Konfiguroi yksilölliset riviliittimet selkeään signaalien ristikytkentään automaatioympäristössä.
Kytkentälevyt
Konfiguroi yksilöllinen kytkentälevy. Kompaktin rakenteen ansiosta saavutetaan kytkentöjen suurin signaalitiheys automaatioympäristössä.