CMS-P1-M/BN-ZB - Magazine insert
5144725

Plastic magazine for CMS-P1 plotter. Accepts 30 marker pins ZB strips

Tuotetiedot








Yhteensopivat tuotteet


Edut

We offer a variety of different magazines for marking materials
Option of partial labeling
In terms of its size, the magazine utilizes the plotter capacity to the full
Rugged plastic magazines for labeling all standard marking materials
When used in conjunction with the CMS-P1-PLOTTER, up to 35 % more material can be processed per labeling operation compared to the previous model
Marking sheets that have already been started can also be used