Connection terminal block, nominal current: 32 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.5 mm2 - 6 mm2, mounting: Neutral busbar, color: silver
The connectors consist of junction box connectors and Europe connectors. These connectors are an integral part of any building installation. Our junction box connectors are available with Push-in connection and transparent housing for visual inspection. You can choose from various versions of the lamp-wire connectors for rigid and flexible conductors.
LisätietojaConnection terminal block, nominal current: 32 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.5 mm2 - 6 mm2, mounting: Neutral busbar, color: silver
Connection terminal block, connection method: Screw connection, Rated cross section: 35 mm2, cross section: 2.5 mm2 - 35 mm2, mounting: Neutral busbar, color: silver
Connection terminal block, connection method: Screw connection, Rated cross section: 16 mm2, cross section: 1.5 mm2 - 16 mm2, mounting: Neutral busbar, color: silver
Connection terminal block, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.5 mm2 - 6 mm2, mounting: Neutral busbar, color: silver
Polyamide Europe terminal strip, transparent, with wire protection, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 0.75 to 4 mm2
Polyamide Europe terminal strip, transparent, with wire protection, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 0.5 to 2.5 mm2
Polypropylene Europe terminal strip, black, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 0.5 to 4 mm2
Europe terminal strip consisting of polypropylene, white, to connect solid and stranded conductors with and without ferrules with a cross section from 0.75 to 6 mm2, 3-pos.
Polyamide Europe terminal strip, transparent, for connecting solid conductors and stranded conductors with ferrules with a cross section of 10 to 25 mm2
Polypropylene Europe terminal strip, black, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 10 to 25 mm2
Rasialiittimet
Phoenix Contactin rasialiittimien kolme eri versiota mahdollistavat johdotuksen ahtaissakin tiloissa ilman työkaluja push-in-liitäntätekniikan avulla. Yhteen liittimeen voidaan liittää erilaisia johtimien poikkipintoja. Jäykkiä yksisäikeisiä johtimia voidaan liittää poikkipinnoilla 0,5 mm² - 2,5 mm², ja jäykkiä monisäikeisiä johtimia (7 säiettä) 1,5 mm² - 2,5 mm²:n poikkipinnoilla. Rasialiittimien integroidut testiaukot mahdollistavat testaamisen myös kytkettynä.
Eurooppaliittimet
Liittimet koostuvat laadukkaista metalliosista, joiden pinnat on korroosiosuojattu. Hienosäikeiset johtimet voidaan kiinnittää myös ilman pääteholkkeja integroidun ruuviliitännän ansiosta. Eurooppaliittimien eristävä kotelo on valmistettu halogeenittomasta polyamidista.