Monitor - BL FPM 21.5
2400515

IP65-rated, 21.5-inch, flat panel LCD monitor with projected capacitive touch screen


Tuotetiedot


The Basicline BL FPM 21.5 is an industrial flat-panel monitor that can be used in applications where a remote display location is required.



Product type Monitor
Computer data
Processor without
Operating system without operating system
Cooling passive
RAM without RAM
Data storage without data storage
Slots without slots
Optical drive without drive
Display
Display type 54.6 cm / 21.5"-TFT
Screen resolution 1920 x 1080 Pixel(s) (Full HD)
Touch technology projective-capacitive, ten-touch control
Display lighting type LED
Brightness 300 cd/m², typical (adjustable)
MTBF > 50000 h
Color spectrum 16.7 million colors

Supply
Supply voltage 24 V DC (±10 %)
Power supply unit 24 V DC
Max. current consumption 0.9 A

Interfaces 1x USB Type A (For touch control only)
Monitor output 1x DisplayPort
1x DVI-D
1x VGA
Network Without network

External dimensions
Width / Height / Depth 562 mm / 382 mm / 51 mm
Installation dimensions
Width / Height / Installation depth 547 mm / 367 mm /

Ambient conditions
Degree of protection IP65 (front), IP20 (back)
Ambient temperature (operation) -10 °C ... 60 °C
Ambient temperature (storage/transport) -20 °C ... 75 °C
Permissible humidity (operation) 10 % ... 90 % (non-condensing)
Shock 15g, 11 ms impulse
Vibration (operation) 1g

Mounting type VESA MIS-D, 100
Front mounting

Tuotenumero 2400515
Pakkausyksikkö 1 Kappaletta
Vähimmäistilausmäärä 1 Kappaletta
Tuoteavain DRBABD
Tuotekoodi DRBABD
Luettelosivu Sivu 485 (C-6-2019)
GTIN 4055626076201
Paino kappaletta kohti (sis. pakkauksen) 7 kg
Paino kappaletta kohti (ilman pakkausta) 7 kg
Tullitariffinumero 85299020
Alkuperämaa TW


ECLASS

ECLASS-9.0 19200403
ECLASS-10.0.1 19209290
ECLASS-11.0 19200201

ETIM

ETIM 8.0 EC001428

UNSPSC

UNSPSC 21.0 43211900

EAC

Hyväksyntätunnus: RU C-DE.A*08.B01708

UL Listed

Hyväksyntätunnus: FILE E 238705

cUL Listed

Hyväksyntätunnus: FILE E 238705

EAC

Hyväksyntätunnus: RU D-DE.HB35.B.00389

CGP-SDoC

Hyväksyntätunnus: China_RoHS_DRBABD

cULus Listed


China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Yhteensopivat tuotteet



Edut

21.5" display
DisplayPort 1.2, VGA, and DVI-I input ports
Integrated configuration buttons
Ambient operating temperatures from -10 °C ... 60 °C
21.5" touch screen display