Monitor - BL FPM 15.6
2402980

IP65-rated, 15.6-inch, flat -panel LCD monitor with projective capacitive touch screen


Tuotetiedot


The Basicline BL FPM 15.6 is an industrial flat-panel monitor that can be used in applications where a remote display location is required.



Product type Monitor
Computer data
Processor without
Operating system without operating system
Cooling passive
RAM without RAM
Data storage without data storage
Slots without slots
Optical drive without drive
Display
Display type 39.6 cm/15.6" TFT
Screen resolution 1366 x 768 Pixel(s) (WXGA)
Touch technology projective-capacitive, ten-touch control
Display lighting type LED
Brightness 300 cd/m², typical (adjustable)
MTBF > 50000 h
Color spectrum 16.7 million colors

Supply
Supply voltage 24 V DC (±10 %)
Power supply unit 24 V DC
Max. current consumption 0.59 A

Interfaces 1x USB Type A (For touch control only)
Monitor output 1x DisplayPort
1x DVI-D
1x VGA
Network Without network

External dimensions
Width / Height / Depth 417 mm / 312 mm / 51 mm
Installation dimensions
Width / Height / Installation depth 401 mm / 296 mm /

Ambient conditions
Degree of protection IP65 (front), IP20 (back)
Ambient temperature (operation) -10 °C ... 60 °C
Ambient temperature (storage/transport) -20 °C ... 75 °C
Permissible humidity (operation) 10 % ... 90 % (non-condensing)
Shock 15g, 11 ms impulse
Vibration (operation) 1g

Mounting type VESA MIS-D, 100
Front mounting

Tuotenumero 2402980
Pakkausyksikkö 1 Kappaletta
Vähimmäistilausmäärä 1 Kappaletta
Tuoteavain DRBABD
Tuotekoodi DRBABD
Luettelosivu Sivu 485 (C-6-2019)
GTIN 4055626202297
Paino kappaletta kohti (sis. pakkauksen) 7 g
Paino kappaletta kohti (ilman pakkausta) 7 775 g
Tullitariffinumero 85299020
Alkuperämaa TW


ECLASS

ECLASS-9.0 19200403
ECLASS-10.0.1 19209290
ECLASS-11.0 19200201

ETIM

ETIM 8.0 EC001428

UNSPSC

UNSPSC 21.0 43211900

EAC

Hyväksyntätunnus: RU C-DE.A*08.B01708

UL Listed

Hyväksyntätunnus: FILE E 238705

cUL Listed

Hyväksyntätunnus: FILE E 238705

EAC

Hyväksyntätunnus: RU D-DE.HB35.B.00389

CGP-SDoC

Hyväksyntätunnus: China_RoHS_DRBABD

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Yhteensopivat tuotteet



Edut

15.6" display
DisplayPort 1.2, VGA, and DVI-I input ports
Integrated configuration buttons
Ambient operating temperatures from -10 °C ... 60 °C
15.6" touch screen display