Second generation FL COMSERVER UNI..., serial device server for converting a serial 232/422/485 interface to Ethernet, supports TCP, UDP, Modbus gateway, and PPP applications, incl. COM port redirector software and user documentation
Use device servers to convert serial interfaces such as RS-232, RS-422, and RS-485 to other standards, such as Ethernet (RJ45), with protocol transparency. Gateways and protocol converters convert various fieldbus and Ethernet protocols (e.g., PROFIBUS to PROFINET), thus enabling the easy integration of legacy serial devices and fieldbuses into modern Ethernet networks.
LisätietojaSecond generation FL COMSERVER UNI..., serial device server for converting a serial 232/422/485 interface to Ethernet, supports TCP, UDP, Modbus gateway, and PPP applications, incl. COM port redirector software and user documentation
Second generation FL COMSERVER BASIC..., serial device server for converting a serial RS-232/422/485 interface to Ethernet, only supports TCP and UDP applications, incl. Com Port Redirector software and user documentation (PDF)
Gateway for the connection of up to 32 INTERFACE system devices via Modbus/TCP to a higher-level controller. The INTERFACE system devices are connected to the Gateway via DIN rail connectors, the DIN rail connectors are provided.
GNSS receiver and NTP (Network Time Protocol) for Ethernet networks, receives time, date, and location via GPS, GLONASS, or Galileo, web-based management, supply via PoE (af) or 24 V DC, integrated antenna, IP68 housing
The GW MODBUS TCP/RTU... gateway converts serial based Modbus RTU (or ASCII) to Modbus TCP. Supports serial client or server devices. Includes one RJ45 port and two D-SUB 9 ports.
Serial device server for converting serial data (RS-232/422/485) to Ethernet data (RJ45). Supports TCP and UDP protocols. COM port redirector software and Windows drivers are available for download. Includes one RJ45 port and one D-SUB 9 port.
USB HART modem cable for communication between a PC and HART devices, cable length: 1m.
Gateway for the connection of up to 32 INTERFACE system devices via PROFINET to a higher-level controller. The INTERFACE system devices are connected to the Gateway via DIN rail connectors, the DIN rail connectors are provided.
Proxy for PROFINET-RT-IRT, G4 functionality, INTERBUS proxy with integrated 4-port switch
The GW MODBUS TCP/RTU... gateway converts serial based Modbus RTU (or ASCII) to Modbus TCP. Supports serial client or server devices. Includes one RJ45 port and one D-SUB 9 port.
Sarjaliikennelaitepalvelimien versiot
Sarjaliikennelaitepalvelimien avulla voidaan helposti integroida sarjaliikennepohjaisia peruslaitteita ja -väyliä nykyaikaisiin Ethernet-verkkoihin.
Monissa sovelluksissa useampia sarjaliikennelaitteita on asennettu ahtaaseen tilaan, kuten esim. viivakoodinlukija ja tulostin. Kaikissa laitteissa pitää olla Ethernet-yhteys. Näissä tapauksissa multiport-muuntimen käyttö säästää arvokasta tilaa kytkentäkaapissa ja myös kustannuksia.
Lisäksi sovellus voidaan mukauttaa yksilöllisiin vaatimuksiin niin, että yhden muuntimen kautta voidaan käyttää eri sarjaliitäntöjä.
Virtuaalinen COM-porttisovellus, PC ja sarjaliikennelaitteet
GW DEVICE SERVER... -tuoteperheen moduuleja käytetään sarjaliikennepohjaisten vakiolaitteiden (yleensä RAW- tai ASCII-tiedostoformaateilla) yhdistämiseen Ethernet-verkkoihin. Laitteita voidaan käyttää virtuaalisena COM-porttina tai natiivina TCP- tai UDP-Ethernet-laitteena.
Haluttujen ASCII-protokollien integrointi Modbus- tai EtherNet/IP™-protokollaan
GW MODBUS TCP/RTU… -sarjan moduuleja käytetään Modbus/RTU:n (tai ASCII, sarjaliikenne) muuntamiseen Modbus/TCP-protokollaan. Nämä suorituskykyiset moduulit voidaan konfiguroida vapaasti Modbus-client- ja palvelinyhdistelmiksi.
GW MODBUS TCP/ASCII… -sarjan moduuleja käytetään sarjaliikennepohjaisten RAW- tai ASCII-merkkijonojen lähettämiseen laitteista (esim. viivakoodilukijat, vaa'at tai RFID-tagit) Modbus-protokollan avulla. GW MODBUS EIP/ASCII... -sarjan moduulit muuntavat nämä merkkijonot EtherNet/IP™-protokollaan.
Haluttujen Modbus-laitteiden integrointi EtherNet/IP™-protokollaan
GW EIP/MODBUS...- tai GW PN/MODBUS... -sarjan moduuleilla voit integroida Modbus-palvelinlaitteita EtherNet/IP™- tai PROFINET-protokollaan. Näin olemassa olevat Modbus-laitteet voidaan yhdistää laajaan Ethernet-pohjaiseen EtherNet/IP™- tai PROFINET-protokollaan.
HART-signaalien tehokas käyttö Ethernetin kautta
GW PL… -sarjan moduulit koostuvat perusmoduulista ja jopa viidestä laajennusmoduulista. Nämä moduulit mahdollistavat HART-kenttälaitteiden helpon parametroinnin ja valvonnan Ethernet-verkkojen kautta.
Ethernet-yhteys muodostetaan HART-IP:n, Modbus/TCP:n tai PROFINETin kautta. Modulaariset HART-Ethernet-yhdyskäytävät mahdollistavat jopa 40 laitteen liitännän.
NAMUR Open Architecture
GW PL ETH/UNI -gateway viestii OPC UA:n kautta NAMUR-Open-Architecture (NOA) -konseptin mukaisesti. Laite toimii tällöin datadiodina, joka välittää HART-kenttälaitteiden diagnostiikka- ja prosessitietoja valittuun pilvijärjestelmään.
Prosessin tehokkuus tarkistetaan analysoimalla ja käsittelemällä saatuja tietoja. Tiedot palautetaan tarvittaessa ERP-järjestelmään esimerkiksi huoltotehtävien automaattista luomista varten. Tämä ei vaikuta prosessien ohjausjärjestelmiin tai vaaranna niitä.
Välityspalvelin INTERBUSille
Haluatko liittää INTERBUS-sovelluksen PROFINET-verkkoon? FL NP PND-4TX IB -välityspalvelin on sopiva ratkaisu. Laite parametroidaan vaivattomasti ohjelmointityökalulla. Integroitua kytkintä käytetään kytkentäkaapissa Uplink-porttina ohjausjärjestelmään tai kentällä sarjakytkentään.
Välityspalvelin PROFIsafelle
Ainutlaatuista: PROFIsafe koko verkossa ja yli sen rajojen.
Phoenix Contactin PROFIsafe-yhdyskäytävä mahdollistaa turvallisen tiedonsiirron kahden PROFINET-verkon välillä. Näin toteutat toiminnallisen turvallisuuden, kuten koko järjestelmän hätäpysäytysjärjestelmän, valmistajasta riippumatta.
Teollisuuden aikapalvelin Ethernet-verkoille
Teollisuuden FL TIMESERVER NTP -aikapalvelin välittää aikatietoja NTP-protokollan kautta Eternet-verkossa. Aikatiedot vastaanotetaan GPS-, GALILEO- tai GLONASS-satelliittien avulla muista NTP-palveluista riippumatta ja ilman internetyhteyttä. Koska laitteessa on kestävä IP68-kotelo sisäänrakennetulla antennilla ja PoE-syötöllä, laite on helppo asentaa ulos.
PROFIBUS PA -yhdyskäytävä
Valittavissa on viisi pääasemaa erilaisia käyttötarkoituksia varten. Laitteille annetaan Profibus PA -osoite DIP-kytkimillä ilman ohjelmoimista.
Tätä varten on käytettävissä analoginen ja digitaalinen I/O sekä digitaalinen NAMUR-tulomoduuli. Laajennusmoduulien tulot ja lähdöt määritetään helposti ohjauspyörillä.
Sarjamuotoinen HART-yhdyskäytävä
Sovelluksesta riippuen voidaan käyttää sarjamuotoista RS-485- tai Ethernet-pohjaista pääsyä kaikkiin digitaalisiin tietoihin HART-laitteista käsin.
Ei-aikakriittisille sovelluksille voidaan käyttää perinteisiä sarjamuotoisia RS-485-yhdyskäytäviä. Kuhunkin yhdyskäytävään voidaan liittää jopa 32 laitetta. Tiedonvaihto tapahtuu sarjamuotoisesti, koska tiedonsiirto toteutetaan vain yhden HART-masterin kautta.
Ethernet HART -yhdyskäytävä
Sovelluksesta riippuen voidaan käyttää sarjamuotoista RS-485- tai Ethernet-pohjaista pääsyä kaikkiin digitaalisiin tietoihin HART-laitteista käsin.
Ethernet-HART-yhdyskäytävä mahdollistaa PROFINET-, Modbus TCP/IP- ja HART-IP-yhteydet 40 laitteeseen. Jokaisella laiteliitännällä on oma HART-master HART-datan mahdollisimman nopeaa Ethernet-välittämistä varten.
Käyttämällä Modbus TCP/IP -verkkoa on mahdollista toteuttaa lisäksi neljä digitaalista tuloa ja neljä digitaalista lähtöä.