IP66-rated industrial panel PC (PPC) with an 11th generation Intel® processor with up to 64 GB RAM and support for two M.2 2280 SSDs. A variety of I/O options are available, including wireless LAN.
Benefit from the advantages of our scalable and modern panel PCs for acquiring, processing, measuring, controlling, and visualizing your data. Touch panel PCs are the business card for every visualization solution. Designed as flush-mounted or support arm versions with IP65 or IP69K protection, all industrial panel PCs impress with their robustness, performance, and state-of-the-art touch technology.
LisätietojaIP66-rated industrial panel PC (PPC) with an 11th generation Intel® processor with up to 64 GB RAM and support for two M.2 2280 SSDs. A variety of I/O options are available, including wireless LAN.
IP65 panel PC (PPC) with 7- or 10-inch screen, Intel® Celeron® N3350 processor, 4 GB of RAM, choice of mSATA SSD, and available with Windows 10 IoT Enterprise LTSC 2019 operating system.
Configurable rugged-panel PC with daylight-readable display (analog resistive or PCAP touch technology), enclosed housing with degree of protection IP66 (front/back) and extended temperature range. Configurable: display, data storage, and operating system, and more.
Full IP65 industrial PC with Intel® Pentium® N4200 processor and multi-touch capacitive full HD display. Designed for VESA, pole, or arm mounting.
IP65-rated, fanless industrial panel PC (PPC) with resistive touch screen and energy-efficient Intel® Celeron® dual-core processor N3350 with 4 GB of RAM, M.2 mass storage, open mini PCIe, and optional wireless connectivity.
IP66-rated, fanless industrial panel PC (PPC) with projected capacitive (PCAP) touch screen and energy-efficient Intel® Core™ i3-6100U processor with 8 GB of RAM and M.2 mass storage
IP66-rated, fanless industrial panel PC (PPC) with projected capacitive (PCAP) touch screen and energy-efficient Intel® Pentium® N4200 quad-core processor with 4 GB of RAM and M.2 mass storage
IP65-rated, fanless industrial panel PC (PPC) with resistive touch screen, energy-efficient Intel® Pentium® quad-core processor N4200 with 8 GB of RAM, M.2 mass storage, open mini PCIe, and optional wireless connectivity.
IP65 panel PC (PPC) with 10-inch screen, Intel® Celeron® N3350 processor, 4 GB of RAM, 128 GB mSATA SSD, and Windows 10 IoT Enterprise LTSC 2019 operating system.
IP65 panel PC (PPC) with 7-inch screen, Intel® Celeron® N3350 processor, 4 GB of RAM, 64 GB mSATA SSD, and Windows 10 IoT Enterprise LTSC 2019 operating system.
TP 6000 on kosketuspaneeleiden seuraava sukupolvi, jotka on kehitetty huippuunsa tehonsa ja visualisointimahdollisuuksiensa suhteen. Kosketuspaneeleissa on huippumodernit PCAP-näyttöruudut (16:9), jotka on asennettu vakiona kokometallikoteloon.
WP 6000 on web-paneelien seuraava sukupolvi, jolla saavutetaan lyömätön teho ja visualisointimahdollisuudet. Web-paneeleissa käytetään huippumoderneja PCAP-multitouch-laajakuvanäyttöjä (16:9), jotka on asennettu vakiona kokometallikoteloon.
Valueline 3 (VL3) on konfiguroitavien teollisuus-PC:iden uusin tuoteperhe. Nämä teollisuus-PC:t tarjoavat skaalattavuutta 11. sukupolven Intel-keskusyksiköillä. Box- ja paneeli-PC:t ovat helppoja huoltaa, ja niillä on joustavat laajennusmahdollisuudet. Kaikki järjestelmät ovat Windows 11 -yhteensopivia, ja niissä on laitteiston TPM 2.0 -turvasiru.