Stripping pliers, for halogen-free sensor/actuator cables (SAC cables), with PUR and PVC insulation, from Ø of 4.4 to 7 mm, any stripping length
The stripping tools from the WIREFOX product range feature an ergonomic design and deliver excellent, precise results. The hardened blades with special geometries ensure maximum durability. The WIREFOX stripping tools can strip conductors and cables quickly, reliably, and cleanly. Appropriate tools are available for standard and special types of insulation.
LisätietojaStripping pliers, for halogen-free sensor/actuator cables (SAC cables), with PUR and PVC insulation, from Ø of 4.4 to 7 mm, any stripping length
Stripping tool, for cables and conductors from 0.02 - 10 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade
Stripping tool, for stripping cables of 4.5 mm ? 40 mm2Ø, insulation thickness of up to 4.5 mm, pivoting blade for round, lengthwise, and spiral cuts
Spare knife for WIREFOX-D 40
Stripping pliers, for cables and conductors with a cross section of 6 … 16 mm2, self-adjusting, any stripping length, also suitable for single-core wiring cables
Stripping tool, for stripping installation lines of Ø 8 - 13 mm , e.g. NYM 3 x 1.5 mm2 to 5 x 2.5 mm2, single line stripping 0.2 mm2 - 4 mm2 , with longitudinal cut blade and sliding knife
Stripping tool, for cables and conductors (especially for rubber and silicone insulations) from 0.1 - 4 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade
Stripping tool, for stripping multicore signal, control and fiberglass wires of Ø 2.5 - 11 mm. Insulation thickness up to 1 mm
Stripping tool for cables with PVC insulation, stripping range: 0.08 to 6 mm2, wire cutting up to 6 mm2 flexible or 4 mm2 rigid
Stripping pliers, for halogen-free sensor/actuator cables (SAC cables), with PUR and PVC insulation, from Ø of 3.2 to 4.4 mm, any stripping length
WIREFOX-kuorintatyökalu
WIREFOX-kuorintatyökaluilla johtimet ja kaapelit voidaan kuoria nopeasti, tarkasti ja turvallisesti. Saatavana on sopivia työkaluja myös erikoiseristeitä varten.
Kuorintapihdit, joissa on vaihdettavat teräkasetit
Kuorintapihtien rakenne mahdollistaa teräkasettien helpon vaihdon ja näin myös erikoiseristeiden käsittelyn vakiotyökalun avulla.
WIREFOX-D-CX-kuorintatyökalu
WIREFOX-D-CX-kuorintatyökalut mahdollistavat data- ja pyörökaapeleiden moniportaisen kuorinnan yhdessä työvaiheessa. Kuorintaterän keskitetty hienosäätö estää kaapelin vaurioitumisen.