C-FCI 2,5/M6 - Fork-type cable lug
3240041

Fork-type cable lug, blue, 1.52.5 mm2, M6

Tuotetiedot








Yhteensopivat tuotteet



Edut

The fork-type cable lugs without plastic sleeve feature a hard-soldered neck. In conjunction with the CRIMPFOX‑RC ... and CRIMPFOX‑RCI ... pliers they can be used to achieve maximum conductor pull-out forces
The insulated versions are halogen-free and feature "EASY ENTRY" technology