FOC-I-D1PGY-S/MPAGC - FO coupling
1041820

FO coupling, degree of protection: IP20, number of positions: 2, material: Plastic, connection method: Coupling, cable outlet: straight, Ethernet

Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää. Pakolliset lisätarvikkeet

Tuotetiedot








Yhteensopivat tuotteet




Edut

High reliability with comprehensive quality assurance measures
Optimized precision (stability) with the use of ceramic sleeves
Future-proof, thanks to RoHS 2 conformity
Tailored for compatibility with the DIN rail adapters
Assembly without special tools
Flexible use, thanks to DIN rail and direct mounting
Space-saving design
With dust protection caps