Profile housing, End cover, with screws and seal, for 161 mm profile width (internal), color: graphite gray (7024), width: 190.4 mm, length: 15 mm, depth: 161 mm
Robust aluminum housings from the HC-ALU series protect electronics from splash water as well as thermal and mechanical influences in harsh field conditions. The profile housings are suitable for temperatures ranging from -40°C to +70°C and provide IP65 splash water protection in accordance with DIN EN 60529. They also reliably withstand challenging conditions, thanks to the robust, split aluminum profile for lightweight modules.
LisätietojaProfile housing, End cover, with screws and seal, for 161 mm profile width (internal), color: graphite gray (7024), width: 190.4 mm, length: 15 mm, depth: 161 mm
Profile housing, Wall mounting (with accessories as an option), Aluminum profile, 2-piece, color: graphite gray (7024), profile width (internal): 161 mm, profile width (external): 187 mm, length: 200 mm, height: 187 mm, depth: 54.6 mm
Profile housing, Wall mounting (with accessories as an option), Aluminum profile, 2-piece, color: graphite gray (7024), profile width (internal): 100.5 mm, profile width (external): 121 mm, length: 40 mm, height: 121 mm, depth: 32.8 mm
Mounting foot for panel mounting the HC-ALU panel mounting base
Mounting foot for panel mounting the HC-ALU panel mounting base
Mounting foot for panel mounting the HC-ALU panel mounting base
Profile housing, End cover, with hinged flap, with screws and seal, for 100.5 mm profile width (internal), color: graphite gray (7024), width: 124.4 mm, length: 15 mm, depth: 100.5 mm
Profile housing, End cover, with hinged flap, with screws and seal, for 78 mm profile width (internal), color: graphite gray (7024), width: 77.4 mm, length: 15 mm, depth: 53.5 mm
Profile housing, End cover, with hinged flap, with screws and seal, for 53.5 mm profile width (internal), width: 101.9 mm, length: 15 mm, depth: 78 mm
Decorative strip for HC-ALU panel mounting base
Kokoa elektroniikkakotelo kenttä- tai sisäkäyttöön: valitse haluamasi kotelosarja, siihen sopiva alaosa ja kansi. Lisää sopiva liitäntätekniikka – valmista.
Johtavana pistoliittimien ja elektroniikkakoteloiden valmistajana Phoenix Contact pyrkii jatkuvasti löytämään uusia ratkaisuja teollisuus- ja infrastruktuurisovellusten kasvaviin vaatimuksiin.
Tutustu uuteen signaalien, datan ja tehon siirtämiseen tarkoitettuun laiteliitäntätekniikkaan sekä monipuolisiin elektroniikkakoteloihimme.
HC-ALU-kotelojärjestelmä soveltuu yleiskäyttöön. Voit räätälöidä kotelon omaan käyttökohteeseesi sopivaksi. Lue lisää HC-ALU-profiilikotelon asennuksesta.