POS HP 161408 TRANS - Outdoor housing
1588623

Outdoor housing, color: light gray, dimensions: 410 mm x 455 mm x 228 mm, with panel feed-through for PV connectors and pre-assembled holder, including corner inlays, cover plugs, screws, cover: transparent, plastic latch, material: UV-stabilized polycarbonate

Tämä tuote edellyttää muita tuotteita, jotta sitä voidaan käyttää. Pakolliset lisätarvikkeet

Tuotetiedot









Yhteensopivat tuotteet




Edut

Resistance to corrosion
Different housing sizes can be combined with one holder
Simple 1-person installation of the entire system
Complete system except own electronics
Simple supply chain