Photovoltaic connector, Range of articles: Sunclix, Connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm2, max. conductor cross section: 6 mm2, rated voltage: 1500 V DC, rated current: 35 A, Connection method: Spring-cage, Type of contact: Socket, min. cable diameter: 5 mm, max. cable diameter: 8 mm