SACC-CC-8QO-0,5 SH - Conductor connector
1414612

Cable connector, 8-pos., halogen-free, shielded, insulation displacement connection, housing material: zinc die-cast, nickel-plated, outer cable diameter of 5 mm ... 9.7 mm

Tuotetiedot









Yhteensopivat tuotteet



Edut

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Safe use in the field, thanks to a high degree of protection
Reliable signal transmission – 360° shielding in environments with electromagnetic interference
Insulation displacement connection: innovative and time-saving assembly without stripping the single wire