ANT-OMNI-0671-04 - Antenna
1830085

Multiband omnidirectional antenna with protection against vandalism for control cabinet mounting, ultra-low profile, frequency band: 0.6 GHz ... 7.1 GHz, gain: 3 dBi ... 5 dBi, degree of protection: IP67, impact-resistant: IK10, connection: N (female)

Tuotetiedot








Edut

Ideally suited for freely mobile or stationary applications in 2G/3G/4G/5G cellular networks
Universal use with the wide frequency range
Its ultra-low profile makes it ideal for control cabinet mounting
Impact-resistant housing (IK10)
Future-proof, thanks to the use of lead-free materials