Transfer 90% of existing planning to new solar projects

Commission your new solar park 50% faster via Plug and Play

Reduce operation and maintenance costs by more than 40%

Solar park management system: Record, visualize, and evaluate data automatically

The combination of intelligent automation and comprehensive visualization tools enables you to continuously record and evaluate data from your solar park. From data acquisition at the field level right through to feed-in control and visualization, we provide complete, seamless solutions for solar park management. Our Integrated PV Park Management solution enables the extremely reliable and economic operation of photovoltaic systems. Thanks to the open monitoring system, solar parks can be quickly and easily integrated and commissioned.

The world’s first PV park management system based on industry standards

Transfer 90% of existing planning to new solar projects

Transfer 90% of existing planning to new solar projects

Show more
Scalable concepts for photovoltaic parks of all sizes

Scalable concepts for photovoltaic parks of all sizes

From the field level right through to the visualization of data in a portal, we provide a scalable, standardized park management concept. The individual sub-components such as data loggers, feed-in controllers, weather stations, SCADA connection, and web portal intermesh seamlessly without requiring the adaptation of interfaces. This concept can be used for a wide range of system sizes and can be customized as needed. As a result, up to 90% of existing planning can be transferred when designing new systems, which saves a great deal of time and effort during the planning stages.

Support and consultation during planning

Support and consultation during planning

We provide an application-oriented analysis and consultation for seamlessly coordinated system solutions. Comprehensive process support from planning through to the fully assembled DIN rail during the first project establishes a solid foundation for the planning and construction of future solar parks.

Reliable, long-term system availability

Reliable, long-term system availability

Phoenix Contact has been a reliable supplier of products and solutions in industrial environments around the globe for many years. Thanks to our global sales network, we are able to react flexibly to the rapidly changing solar market. This enables us to ensure long-term availability of our locally produced components.

Are you curious to learn more? Contact us with your specific challenge – we will find a solution.

Contact us now
Commission your new solar park 50% faster via Plug and Play

Commission your new solar park 50% faster via Plug and Play

Show more
Quick connection of all solar park devices

Quick connection of all solar park devices

Our solutions are preprogrammed and self-configuring. Once parameters have been configured, our ready-made functional building blocks can be seamlessly implemented because all park devices are detected automatically. This automatic implementation of all park devices greatly simplifies startup and saves time.

The system is thoroughly compatible with devices from other manufacturers such as inverters and sensors, as well as other park device systems.

Guaranteed energy yields

Guaranteed energy yields

Our monitoring system for string currents in photovoltaic systems enables you to respond immediately to malfunctions and power losses, even in the event of individual string failures. Thanks to Hall-effect sensor technology, string currents can be easily and reliably monitored without interruption. String monitoring enables efficient operation, thanks to error detection that is precise to the second.

Open control platform

Open control platform

Our PLCnext Technology enables you to work flexibly with your preferred programming languages, whether IEC 61131-3 or high-level languages. This new generation of control technology provides you with unlimited flexibility, thanks to the quick and easy integration of open-source software and apps as well as current and future communication standards.

Are you curious to learn more? Contact us with your specific challenge – we will find a solution.

Contact us now
Reduce operation and maintenance costs by more than 40%

Reduce operation and maintenance costs by more than 40%

Show more
All of your solar park systems at a glance

All of your solar park systems at a glance

With our intuitive, easy-to-use portal, you have the perfect overview of all your photovoltaic systems. All important data is clearly displayed in the portal. This makes operational management and maintenance considerably simpler while at the same time increasing system profitability. You can also compare the yields of all of your systems with the actual local solar radiation levels taken from satellite monitoring data.

Optimum service to prevent yield loss

Optimum service to prevent yield loss

The portal analyzes a large number of identical error messages automatically using intelligent algorithms. The error messages are listed according to urgency and severity in a message overview. This ensures that the service team only responds to events that could have a critical impact on the yield. This prevents unnecessary service calls and makes gradual yield losses a thing of the past.

System reports at the touch of a button

System reports at the touch of a button

Automatically generated reports with all the relevant KPIs enable you to demonstrate the profitability of your system. The reports provide information on the most important system data and the system performance in relation to the static yield forecast. You can automatically send these reports as PDFs to your customers or investors via e-mail.

Are you curious to learn more? Contact us with your specific challenge – we will find a solution.

Contact us now

Integrated PV Park Management

The park management system from Phoenix Contact consists of string combiner boxes, data loggers, weather stations, feed-in controllers, and web portal.

From the field level right through to the visualization of data in a portal, we have developed a scalable concept for the comprehensive operational management of the system portfolio.

Each of these solutions can be implemented individually, and, where necessary, adapted to the specific needs of the customer. Taken altogether, we provide a holistic solution that intermeshes seamlessly, without the adaptation of interfaces.

Pulsating elements are clickable

Integrated PV Park Management

The park management system from Phoenix Contact consists of string combiner boxes, data loggers, weather stations, feed-in controllers, and web portal.

From the field level right through to the visualization of data in a portal, we have developed a scalable concept for the comprehensive operational management of the system portfolio.

Each of these solutions can be implemented individually, and, where necessary, adapted to the specific needs of the customer. Taken altogether, we provide a holistic solution that intermeshes seamlessly, without the adaptation of interfaces.

Our service

Tailored concept creation
from a single source

Phoenix Contact will work together with you to create a tailored management concept for your solar park. Our experts and system partners are familiar with the regional conditions and the specific industry challenges. Comprehensive planning based on your requirements is a fundamental element of our portfolio.

Request now

Simulation-based software development

The software for your park management is developed model-based using MATLAB/Simulink. International grid codes can be easily integrated and the engineering cause modest costs. Model-based software development also enables structured implementation and minimizes risks during the planning phase. This ensures efficient implementation of your projects.

Request now

Comprehensive support
from planning to maintenance

Phoenix Contact provides you with support and advice during planning, development, procurement, and implementation, as well as in the maintenance of your photovoltaic park. Our experts are there for you – from the most minor of adjustments through to designing new systems. Our service team will work together with you, taking your needs and requirements into account to ensure that your solar park management project runs as smoothly as possible.

Request now

Experience our solar park management system!

At Intersolar Europe 2019, we presented our seamless combination of string combiner box, data logger, feed-in controller, weather station, and web portal. Torsten Sieker, Director Global Industry Management Solar Power, explained our integrated PV park management solution to the participants of the PV Guided Tours conducted by the Genter Verlag media house. Join us at our trade fair booth by watching the video!

References

Solar park installer Envalue, Germany

Using a Phoenix Contact solution for data acquisition and transmission and portal software from Smartblue AG, solar park operator Envalue GmbH is able to continuously monitor its photovoltaic systems.
Solar park installer Envalue, Germany

Feed-in controllers help Envalue stabilize power grids, Germany

Thanks to our feed-in controller, Envalue’s photovoltaic systems help to stabilize the power grids. Along with the connection to the grid operator’s feed-in management system, individual reactive power regulation poses a great challenge. The network parameters at the network connection point are recorded by measuring devices and transmitted to a central PGS controller. Then, the actuating values calculated from the reactive power regulator are transmitted to the inverter installed in the system.

Zuera solar park, Spain

Complete control of the Zuera II solar park based on string monitoring and a corresponding visualization of the recorded values, all provided by Phoenix Contact, enables Grupo Jorge to safeguard energy yields over the long term.

In dialog with customers and partners worldwide

Phoenix Contact is a globally present, Germany-based market leader. Our group is synonym for future-oriented components, systems, and solutions in the fields of electrical engineering, electronics, and automation.

A global network across more than 100 countries, and 16,500 employees ensure a close proximity to our customers, which we believe is particularly important.

Phoenix Contact has been an expert provider of solutions and products in the solar power industry for many years. From ground-mounted systems to rooftop systems all the way to hybrid energy systems, Phoenix Contact ensures the reliable operation of your photovoltaic park through the use of continuous plant data collection and an optimized feed-in management system.

Would you like information on using our monitoring solution in your solar park?

Please contact us. We will get in touch with you as soon as possible.

Downloads

Solutions for photovoltaics monitoring
Solutions for photovoltaic
Quick and simple explanation of key solar power terms

Follow us on LinkedIn

Follow our showcase page on LinkedIn and find out all information, news and trends about the solar industry.

Close