Transfer 90% of existing planning to new solar projects
Commission your new solar park 50% faster via Plug and Play
Reduce operation and maintenance costs by more than 40%
The world’s first PV park management system based on industry standards

Transfer 90% of existing planning to new solar projects
Scalable concepts for photovoltaic parks of all sizes
From the field level right through to the visualization of data in a portal, we provide a scalable, standardized park management concept. The individual sub-components such as data loggers, feed-in controllers, weather stations, SCADA connection, and web portal intermesh seamlessly without requiring the adaptation of interfaces. This concept can be used for a wide range of system sizes and can be customized as needed. As a result, up to 90% of existing planning can be transferred when designing new systems, which saves a great deal of time and effort during the planning stages.
Support and consultation during planning
We provide an application-oriented analysis and consultation for seamlessly coordinated system solutions. Comprehensive process support from planning through to the fully assembled DIN rail during the first project establishes a solid foundation for the planning and construction of future solar parks.
Reliable, long-term system availability
Phoenix Contact has been a reliable supplier of products and solutions in industrial environments around the globe for many years. Thanks to our global sales network, we are able to react flexibly to the rapidly changing solar market. This enables us to ensure long-term availability of our locally produced components.
Are you curious to learn more? Contact us with your specific challenge – we will find a solution.

Commission your new solar park 50% faster via Plug and Play
Quick connection of all solar park devices
Our solutions are preprogrammed and self-configuring. Once parameters have been configured, our ready-made functional building blocks can be seamlessly implemented because all park devices are detected automatically. This automatic implementation of all park devices greatly simplifies startup and saves time.
The system is thoroughly compatible with devices from other manufacturers such as inverters and sensors, as well as other park device systems.
Guaranteed energy yields
Our monitoring system for string currents in photovoltaic systems enables you to respond immediately to malfunctions and power losses, even in the event of individual string failures. Thanks to Hall-effect sensor technology, string currents can be easily and reliably monitored without interruption. String monitoring enables efficient operation, thanks to error detection that is precise to the second.
Open control platform
Our PLCnext Technology enables you to work flexibly with your preferred programming languages, whether IEC 61131-3 or high-level languages. This new generation of control technology provides you with unlimited flexibility, thanks to the quick and easy integration of open-source software and apps as well as current and future communication standards.
Are you curious to learn more? Contact us with your specific challenge – we will find a solution.

Reduce operation and maintenance costs by more than 40%
All of your solar park systems at a glance
With our intuitive, easy-to-use portal, you have the perfect overview of all your photovoltaic systems. All important data is clearly displayed in the portal. This makes operational management and maintenance considerably simpler while at the same time increasing system profitability. You can also compare the yields of all of your systems with the actual local solar radiation levels taken from satellite monitoring data.
Optimum service to prevent yield loss
The portal analyzes a large number of identical error messages automatically using intelligent algorithms. The error messages are listed according to urgency and severity in a message overview. This ensures that the service team only responds to events that could have a critical impact on the yield. This prevents unnecessary service calls and makes gradual yield losses a thing of the past.
System reports at the touch of a button
Automatically generated reports with all the relevant KPIs enable you to demonstrate the profitability of your system. The reports provide information on the most important system data and the system performance in relation to the static yield forecast. You can automatically send these reports as PDFs to your customers or investors via e-mail.
Are you curious to learn more? Contact us with your specific challenge – we will find a solution.
Integrated PV Park Management
The park management system from Phoenix Contact consists of string combiner boxes, data loggers, weather stations, feed-in controllers, and web portal.
From the field level right through to the visualization of data in a portal, we have developed a scalable concept for the comprehensive operational management of the system portfolio.
Each of these solutions can be implemented individually, and, where necessary, adapted to the specific needs of the customer. Taken altogether, we provide a holistic solution that intermeshes seamlessly, without the adaptation of interfaces.
Pulsating elements are clickable
Integrated PV Park Management
The park management system from Phoenix Contact consists of string combiner boxes, data loggers, weather stations, feed-in controllers, and web portal.
From the field level right through to the visualization of data in a portal, we have developed a scalable concept for the comprehensive operational management of the system portfolio.
Each of these solutions can be implemented individually, and, where necessary, adapted to the specific needs of the customer. Taken altogether, we provide a holistic solution that intermeshes seamlessly, without the adaptation of interfaces.
Our service
Tailored concept creation
from a single source
Phoenix Contact will work together with you to create a tailored management concept for your solar park. Our experts and system partners are familiar with the regional conditions and the specific industry challenges. Comprehensive planning based on your requirements is a fundamental element of our portfolio.
Simulation-based software development
The software for your park management is developed model-based using MATLAB/Simulink. International grid codes can be easily integrated and the engineering cause modest costs. Model-based software development also enables structured implementation and minimizes risks during the planning phase. This ensures efficient implementation of your projects.
Comprehensive support
from planning to maintenance
Phoenix Contact provides you with support and advice during planning, development, procurement, and implementation, as well as in the maintenance of your photovoltaic park. Our experts are there for you – from the most minor of adjustments through to designing new systems. Our service team will work together with you, taking your needs and requirements into account to ensure that your solar park management project runs as smoothly as possible.
Optimize your photovoltaic system!
Solar parks are playing an increasingly important role in the transformation of the energy system.
Our white paper summarizes the demands that intelligent solar park management systems must meet and the positive experiences that system integrators have had so far.
– How do I transfer 90% of my existing planning to new solar projects?
– How do I achieve time savings of 50% when starting up my new solar park with Plug and Play?
– How do I save more than 40% on operating and maintenance costs?
Read our answers to these and many more questions and other aspects.
The All Electric Society
References

Our Energy Solution Partners
Phoenix Contact works with selected partners from all over the world, who have extensive expertise in our products and systems. This ensures that our solutions for the solar industry are optimally adapted to meet individual customer requirements worldwide.
Benefit from our expert Solution Partners and get comprehensive advice now. Use the search function to find your nearest partner.
In dialog with customers and partners worldwide
Phoenix Contact is a globally present, Germany-based market leader. Our group is synonym for future-oriented components, systems, and solutions in the fields of electrical engineering, electronics, and automation.
A global network across more than 100 countries, and 17,600 employees ensure a close proximity to our customers, which we believe is particularly important.
Phoenix Contact has been an expert provider of solutions and products in the solar power industry for many years. From ground-mounted systems to rooftop systems all the way to hybrid energy systems, Phoenix Contact ensures the reliable operation of your photovoltaic park through the use of continuous plant data collection and an optimized feed-in management system.
Downloads
Follow us on LinkedIn
Follow our showcase page on LinkedIn and find out all information, news and trends about the solar industry.