Connectivity for all dimensions
Order sample packageYour advantages
Board-to-board connectors with 0.8 mm pitch
Board-to-board connectors with 1.27 mm pitch
At home in your industry – selected applications
Featuring a robust contact system, the FINEPITCH series provides ideal solutions for all industries. From process automation, building automation, and industrial automation to IoT applications – board-to-board connectors provide space-saving solutions for signal and data transmission, such as in the following selected applications.
Product information
Board-to-board connectors with 0.8 mm pitch
Board-to-board connectors with 1.27 mm pitch

Board-to-board connectors with 0.8 mm pitch
Benefit from reliable solutions for connecting PCBs within devices. The innovative ScaleX contact system provides vibration-proof board-to-board connections. Thanks to the flexible device design and the number of positions ranging from 12 to 80, you can optimally utilize the PCB space. Stack heights from 6 mm to 12 mm are possible with various heights of female and male connectors.

Board-to-board connectors with 1.27 mm pitch
Depend on robust connections, even in tight spaces. Thanks to their wipe length of 1.5 mm, the board-to-board connectors of the FINEPITCH 1,27 series are ideal for a continuous range of stack heights between 8 mm and 13.8 mm. Female and male connectors ensure reliable mating, even with a center offset of up to ±0.7 mm.
Order your own sample package!
Would you like to test out the board-to-board connectors FINEPITCH? – Order your own sample package right now.
We provide support when it comes to the selection and design-in of PCB connectors. You will receive expert advice on targeted use in your application.
Discover the advantages of Phoenix Contact solutions for yourself.