Connectivity for all dimensions

Order sample package

Robust connectors from the FINEPITCH series

With FINEPITCH board-to-board connectors, Phoenix Contact provides shielded and unshielded solutions for signal and data transmission for the first time. This allows you to realize individual PCB orientations with different designs, stack heights, and numbers of positions in compact 0.8 and 1.27 mm pitches.

Your advantages

Board-to-board connectors with 0.8 mm pitch

Board-to-board connectors with 1.27 mm pitch

Reliable mechanical and electrical connections thanks to the double-sided ScaleX contact system.

Flexible device design: Various numbers of positions, designs, and stack heights with high wipe lengths.

Robustness: ScaleX technology for high tolerance compensation and protection of contacts.

Data rates up to 16 Gbps: with closed shielding concept for high EMC protection as an option.

Variability: board-to-board connectors in shielded and unshielded versions.

Reliable mechanical and electric connections thanks to the double-sided contact system.

Flexible device design: Various numbers of positions, designs, and stack heights with high wipe lengths.

Compact, high-position board-to-board and wire-to-board connectors for space-saving device designs.

Additional solder anchors reduce the mechanical strain on the soldering spots.

Can be ordered pre-assembled: IDC female connectors with flat-ribbon cable enable immediate use in the device.

Board-to-board connectors from the FINEPITCH 0.8 series – intelligent protection thanks to shielding

High-position PCB connectors with 0.8 mm pitch are the ideal solution for industry-suitable PCB connections thanks to their double-sided ScaleX contact system. Shielding ensures excellent EMC, protects against interference from and to the outside, and enables data transmission up to 16 Gbps.

Board-to-board connectors from the FINEPITCH 1,27 series – flexibility for your device design

High-position board-to-board connectors with a 1.27 mm pitch add extremely compact solutions for internal board connection to the Phoenix Contact portfolio. The connectors are suitable for mezzanine, co-planar, and mother-daughter PCBs.

At home in your industry – selected applications

Featuring a robust contact system, the FINEPITCH series provides ideal solutions for all industries. From telecommunications, to building and industrial automation, to IoT applications – board-to-board connectors offer you space-saving solutions for signal and data transmission, such as in the following selected applications.

I/O systems
I/O systems
Frequency converters
Frequency converters
Controllers
Controllers
Human-machine interfaces (HMIs)
Human-machine interfaces (HMIs)
Control systems
Control systems

Product information

Board-to-board connectors with 0.8 mm pitch

Board-to-board connectors with 1.27 mm pitch

Board-to-board connectors with 0.8 mm pitch

Benefit from reliable solutions for connecting PCBs within devices. The innovative ScaleX contact system provides vibration-proof board-to-board connections. Thanks to the flexible device design and numbers of positions from 12 to 80, you can utilize PCB space optimally. Stack heights from 6 mm to 12 mm are possible with various heights of female and male connectors.

Pitch
0.8 mm
Number of positions
12, 20, 32, 52, 80
EMC properties
Shielded
Data transmission speed
Up to 16 Gbps
Nominal current (at 20 °C)
1.4 A (52-pos.) (IEC 60512-5-2:2002)
Test voltage
500 V AC (60512-4-1:2003)
Air clearances and creepage distances
Min. 0.25 mm
Temperature limits during operation
-55 °C to +125 °C
Approval
UL 1977
Service life
500 insertion cycles, performance level I
Coplanarity
≤ 0.1 mm

Board-to-board connectors with 1.27 mm pitch

Depend on robust connections, even in tight spaces. Thanks to their wipe length of 1.5 mm, the board-to-board connectors of the FINEPITCH 1,27 series are ideal for a continuous range of stack heights between 8 mm and 13.8 mm. Female and male connectors ensure reliable mating, even with a center offset of up to ±0.7 mm.

Pitch
1.27 mm
Number of positions
12, 16, 20, 26, 32, 40, 50, 68, 80
Nominal current (at 20 °C) in accordance with IEC 60512-5-2:2002
1.4 A (50-pos.)
Insulation resistance in accordance with IEC 60512-3-1:2002
Min. 10 GΩ
Contact resistance in accordance with IEC 60512-2-1:2002
Max. 25 mΩ
Test voltage in accordance with IEC 60512-4-1:2003
500 V AC
Air clearances and creepage distances
Min. 0.4 mm
Temperature limits during operation
-55 °C to +125 °C
Approval
UL 1977
Service life
500 insertion cycles, performance level I
Coplanarity
≤ 0,1 mm

Order your own sample package!

Would you like to test out the board-to-board connectors FINEPITCH? – Order your own sample package right now.

We provide support when it comes to the selection and design-in of PCB connectors. You will receive expert advice on targeted use in your application.

Discover the advantages of Phoenix Contact solutions for yourself.

 

Select your pitch:*