Visualization - MR 1024/1/A/O 2401477

USB dongle for a Movicon™ 11 runtime license including 1 web client and alarm dispatcher and OPC server functions where the I/O data and variables in scripting are limited to 1024 bytes.


Product Details




Intended use for the software Visualization
License information
Type of license Runtime license
Functionality
Basic functions Know-How protection and safety through encoding of projects
Realtime database coupling with ODBC to MS ACCESS, MS EXCEL and SQL server
FDA CFR 21 Part 11 compatible
Expanded functionality Statistical alarm function
Web client capability
Redundancy function
Advanced alarm management with SMS, FAX, e-mail and voice mail function
Number of I/O nodes 1024
System requirements
Operating equipment Keyboard, mouse
Operating system Windows® Embedded Standard 7 (32-bit)
Windows® 7 Professional SP1 (32-Bit/64-Bit)
Windows® 7 Ultimate SP1 (32-Bit/64-Bit)
Windows® 8 Professional (32-Bit/64-Bit)
Windows® 10
Windows® 8 Enterprise (32-Bit/64-Bit)
Windows® Server 2003
Windows® Server 2008
Windows® Server 2012
Processor Pentium/Celeron, 1.6 GHz
Hard disk memory min. 512 Mbyte
RAM min. 1 GByte
Languages supported German, English, Italian, Spanish, French, Russian, Turkish, Chinese


Order Key 2401477
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
GTIN 4055626462196
Weight per Piece (including packing) 15,7 GRM
Weight per Piece (excluding packing) 15,7 GRM
Customs tariff number 84718000
Country of origin DE


Your advantages

Fully scalable process diagrams for using one design on different devices and monitor sizes
Multilingual software and projects, thanks to Unicode support and online selection
Access protection with user management
Full SCADA (Supervisory Control And Data Acquisition) function with visualization, trend representation, and alarm management
Data logging, trend display, and recipe management
Scripts can be created in VBA and IL