The THERMOMARK PRIME 2.0 is a combination of proven thermal transfer printing technology, an integrated MARKING system app, and an off-grid power supply with a replaceable battery. It was developed for both mobile and stationary use.
Create identifications for conductors and cables, devices and systems as well as terminal identifications in a professional and efficient manner. The printer is suitable for printing all UCT, US, and UM card materials from the MARKING system portfolio. With the integrated marking software and the 7″ multi-touch display with stand, operation is easy and saves you time when creating your marking solutions.
THERMOMARK PRIME 2.0 KIT
-
Thermal transfer printer
1472413
Thermal transfer printer for printing card materials with a print resolution of 300 dpi. Suitable for stationary as well as mobile use thanks a 7″ color touch display with integrated “MARKING system app” and a replaceable battery pack.
Free download available.
Downloads
Product details
| Scope of supply | THERMOMARK PRIME 2.0, USB cable, TMP-RIBBON 110 BK 100 ink ribbon cartridge (0803374), TMP-US-MAG1 magazine (0803341), TMP-UCT-MAG1 magazine (0803342), UCT-TM 6 marking material (0828736), US-EMLP (85,6X54) marking material (0828806), multilingual packing slip |
| Marking | |
| Identification technology | Thermotransfer |
| Device properties | |
| Print width | 104 mm |
| Print resolution | 300 dpi |
| Operating system | Windows 10, Windows 11, Windows Server 2016, Windows Server 2019, Windows Server 2022 |
| Supply | |
| Supply voltage range | 100 V AC ... 240 V AC (50 Hz ... 60 Hz) |
| Width | 224 mm |
| Height | 122 mm |
| Length | 292 mm |
| Material Plastic signs | UCT |
| US | |
| UM |
| Ambient conditions | |
| Ambient temperature (operation) | 5 °C ... 40 °C |
| Item number | 1472413 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BG1 |
| Product key | BG1221 |
| GTIN | 4063151882969 |
| Weight per piece (including packing) | 9 634 g |
| Weight per piece (excluding packing) | 7 573 g |
| Customs tariff number | 84433210 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19140104 |
| ECLASS-15.0 | 19140104 |
ETIM
| ETIM 9.0 | EC001684 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
TMP-RIBBON 110 BK 100 - Ink ribbon cartridge 0803374
-
TMP-RIBBON 110 BK 101 - Ink ribbon cartridge 0803714
-
TMP-RIBBON 110 BU 100 - Ink ribbon cartridge 0803378
-
TMP-RIBBON 110 GN 100 - Ink ribbon cartridge 0803380
-
TMP-RIBBON 110 RD 100 - Ink ribbon cartridge 0803377
-
TMP-RIBBON 110 WH 100 - Ink ribbon cartridge 0803376
-
TMP-RIBBON 110 YE 100 - Ink ribbon cartridge 0803379
-
TMP-US-MAG1 - Magazine 0803341
-
TMP-UCT-MAG1 - Magazine 0803342
-
TMP-UCT-MAG2 - Magazine 0803343
-
TMP-UCT-MAG3 - Magazine 0803344
-
TMP-UCT-MAG4 - Magazine 0803345
-
TMP-UCT-MAG5 - Magazine 0803347
-
TMP-UCT-MAG6 - Magazine 0803348
-
TMP-UCT-MAG7 - Magazine 0803349
-
TMP-UCT-MAG8 - Magazine 0803350
-
TMP-UCT-MAG9 - Magazine 0803351
-
TMP-UCT-MAG10 - Magazine 0803352
-
TMP-UCT-MAG11 - Magazine 0803353
-
TMP-UCT-MAG12 - Magazine 0803354
-
TMP-UCT-MAG13 - Magazine 0803355
-
TMP-UCT-MAG14 - Magazine 0803356
-
TMP-UCT-MAG15 - Magazine 0803357
-
TMP-UCT-MAG16 - Magazine 0803358
-
TMP-UCT-MAG17 - Magazine 0803360
-
TMP-UCT-MAG18 - Magazine 0803361
-
TMP-UCT-MAG19 - Magazine 0803363
-
TMP-UCT-MAG20 - Magazine 0803364
-
TMP-UCT-MAG21 - Magazine 0803365
-
TMP-UCT-MAG22 - Magazine 0803366
-
TMP-UCT-MAG23 - Magazine 0803367
-
TMP-UCT-MAG24 - Magazine 0803368
-
TMP-UCT-MAG25 - Magazine 0803369
-
TMP-UCT-MAG26 - Magazine 0803370
-
TMP-UCT-MAG27 - Magazine 0803371
-
TMP-UCT-MAG28 - Magazine 0803372
-
TMP-UCT-MAG29 - Magazine 0803373
-
TMP-UCT-MAG31 - Magazine 1025505
-
TMP-UCT-MAG32 - Magazine 1082129
-
TMP-UCT-MAG33 - Magazine 1082130
-
TMP-UCT-MAG34 - Magazine 1281799
-
TMP-UM-MAG1 - Magazine 0831200
-
TMP-UM-MAG2 - Magazine 0831201
-
TMP-UM-MAG3 - Magazine 0831202
-
TMP-UM-MAG4 - Magazine 0831203
-
TMP-UM-MAG5 - Magazine 0803328
-
TMP-UM-MAG6 - Magazine 0803329
-
TMP-UM-MAG7 - Magazine 0803330
-
TMP-UM-MAG8 - Magazine 0803331
-
TMP-UM-MAG9 - Magazine 0803332
-
TMP-UM-MAG10 - Magazine 0803334
-
TMP-UM-MAG11 - Magazine 0803681
-
TMP/ACCU - Battery 0803668
-
TMP/EXT.POWER-SUPPLY 100-240V - Power supply unit 0803672
-
TMP/CHARGER - Charger 0803670
-
TMP/CHARGER CABLE VEHICLE 12V - Cable 0803671
-
TMP/ACCU COVER - Battery compartment cover 0803669
-
CLEANING STICK - Cleaning pen 5146697
-
TMP BAG - Transport bag 0803674
-
TMP CASE - Case 0803675
-
MOBILE BACKPACK - Transport bag 0803717
-
TMP-PACKAGE WITH FOAM - Original packaging 1352571
-
MARKING SYSTEM SOFTWARE - Software 1669297
-
PROJECT COMPLETE - Software 1050453
Your advantages
Easy design of marking solutions on site, thanks to integrated marking software and 7″ multi-touch display with stand. Additional control possible via the desktop marking software.
Fully independent thanks to replaceable and rechargeable battery
Material and ink ribbon can be changed easily in less than 10 seconds
Automatic ink ribbon, magazine and material detection prevents printing errors
Fast and high-quality printing of all card materials in under 8 seconds
Easy handling of all status and error messages, as corresponding videos can be accessed and played directly via the touch display
The 300 dpi print resolution is the absolute industry standard for all conventional applications and materials
Efficient and maintenance-free operation with proven thermal transfer printing technology
PHOENIX CONTACT (Pty) Ltd.
36 Lyn Road P.O. Box 916 ZA-Ferndale 2160