Terminal marking - ZBFM 8/WH:UNBEDRUCKT 0800734

Flat zack marker sheet, Sheet, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, PLOTMARK, mounting type: snap into flat marker groove, for terminal block width: 8.2 mm, lettering field size: 5 x 8 mm, Number of individual labels: 50


Product Details




Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C

General Can be labeled with CMS

Pitch 8.2 mm
Width 8 mm

Components free from silicone and halogen
Relative insulation material temperature index (Elec., UL 746 B) 125 °C
Color white
Material PA
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 100 °C
Flammability rating according to UL 94 V2

Mounting type snap into flat marker groove

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Type flat
Marking
Number of marker strips 10
Number of individual labels per row 5
Number of individual labels 50


Order Key 0800734
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key 031
Catalog Page Page 403 (CL-2005)
GTIN 4017918145156
Weight per Piece (including packing) 5,3 GRM
Weight per Piece (excluding packing) 5,3 GRM
Customs tariff number 39269097
Country of origin DE



China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”