Flat zack marker sheet - ZBFM 4/WH:UNBEDRUCKT
0803579

Flat zack marker sheet, Sheet, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, PLOTMARK, mounting type: snap in, for terminal block width: 4.2 mm, lettering field size: 4.2 x 5.2 mm, Number of individual labels: 100


Product Details




General Can be labeled with CMS

Product type Terminal marking
Pitch 4.2 mm
Type flat
Marking
Number of individual labels 100
Number of individual labels per row 10

Width 4 mm
Pitch 4.2 mm

Color white
Material PA
Flammability rating according to UL 94 V2
Components free from silicone and halogen

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Mounting type snap in

Item number 0803579
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key 031
Product Key BG2113
Catalog Page Page 403 (CL-2005)
GTIN 4017918007539
Weight per Piece (including packing) 4,75 g
Weight per Piece (excluding packing) 3,6 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27141137
ECLASS-10.0.1 27141137
ECLASS-11.0 27281101

ETIM

ETIM 8.0 EC000761

UNSPSC

UNSPSC 21.0 39131500