Zack marker strip - ZB 4/WH-100:UNBEDRUCKT
0805810

Zack marker strip, Strip, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, mounting type: snap in, for terminal block width: 4.2 mm, lettering field size: 4.2 x 10.5 mm, Number of individual labels: 1000


Product Details




General Can be labeled with CMS

Product type Terminal marking
Pitch 4.2 mm
Type high
Marking
Number of individual labels 1000
Number of individual labels per row 10
Number of marker strips 100

Width 4 mm
Pitch 4.2 mm

Color white
Material PA
Flammability rating according to UL 94 V2
Components free from silicone and halogen

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Mounting type snap in

Item number 0805810
Packing unit 100 pc
Minimum order quantity 1 pc
Sales Key 031
Product Key BG2112
Catalog Page Page 117 (C-3-2019)
GTIN 4017918138073
Weight per Piece (including packing) 0,92 g
Weight per Piece (excluding packing) 0,92 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-10.0.1 27141137
ECLASS-9.0 27141137
ECLASS-11.0 27281101

ETIM

ETIM 8.0 EC000761

UNSPSC

UNSPSC 21.0 39131500


Your advantages

Other pitches available on request
The multi-section marking strips are easy to fit and can be easily separated if required
Labeling service: Phoenix Contact can custom-label all zack marker strip markers according to your requirements
The ZB zack marker strip system is a marking solution for modular terminal blocks and electronics modules with tall marker grooves
Unlabeled marking strips can be custom-labeled with a plotter or by hand