Terminal marking - UC-TMF 8 VT 0815923

Marker for terminal blocks, Sheet, violet, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: snap into flat marker groove, for terminal block width: 8.2 mm, lettering field size: 7.6 x 5.1 mm, Number of individual labels: 56


Product Details




Salt spray test
Test duration 96 h
Specification DIN EN 60068-2-11:2000-02
Result Test passed
Wipe resistance of inscriptions
Specification DIN EN 61010-1 (VDE 0411-1):2011-07
Result Test passed
Test for substances that would hinder coating with paint or varnish
Specification VW PV 3.10.7:2005-02
Result Test passed
Ambient conditions
Recommended storage conditions 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended.
Ambient temperature (operation) -40 °C ... 120 °C

Pitch 8.2 mm
Width 8 mm

Components free from silicone and halogen
RoHS compliant Yes
Color violet
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 2
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 2
Material PA
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 2
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 120 °C
Flammability rating according to UL 94 V2

Mounting type snap into flat marker groove

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Type flat
Marking technology
Printability UV LED technology
Device 5147999 BLUEMARK CLED
Marking
Number of individual labels per row 7
Number of individual labels 56


Order Key 0815923
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key 031
Catalog Page Page 120 (C-3-2017)
GTIN 4046356328876
Weight per Piece (including packing) 7,6 GRM
Weight per Piece (excluding packing) 6,7 GRM
Customs tariff number 39269097
Country of origin PL



Compatible Products

Your advantages

Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements
The UC-TMF ... UniCard labeling range includes markers for products with tall and flat marker grooves