Cable - FLK 40/50EZ-DR/ 50/OBC/SLC
2299181


Product Details




UL AWM Style 2464/1061
Number of positions 40
Shielded no
Conductor structure signal line 7x 0.16 mm
AWG signal line 26
Conductor cross section 40x 0.14 mm²
Outer sheath, material Semi-rigid PVC
External sheath, color gray
Conductor material Tin-plated Cu litz wires
Flame resistance IEC 60332-1-2 (raw cable)
VDE 0842, Part 332-1-2 (raw cable)
IEC 60332-3-22 (raw cable)
UL VW-1
CSA FT-1

Item number 2299181
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key CK2141
GTIN 4017918832148
Weight per Piece (including packing) 444,44 g
Weight per Piece (excluding packing) 444,44 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27242220

ETIM

ETIM 6.0 EC000237

UNSPSC

UNSPSC 19.0 26121620

China RoHS Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”