Cable - FLK 40/4X14/EZ-DR/ 200/OB32
2298522

Round cable set; controller: Allen-Bradley SLC 500 (OB 32); connection 1: IDC/FLK socket strip (1x 40-position); connection 2: IDC/FLK socket strip (4x 14-position); cable length: 2 m


Product Details




Product type System cable
Insulation characteristics
Overvoltage category II
Pollution degree 2
Insulation Functional insulation

Degree of protection IP00
≥ IP54 (Installation location)
Ambient temperature (operation) -40 °C ... 70 °C (fixed installation)
-10 °C ... 70 °C (flexible installation)
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude ≤ 2000 m

Max. permissible operating voltage 25 V AC
60 V DC
Nominal operating mode 100% operating factor
Max. current carrying capacity per path 1 A (50 °C)
0.6 A (70°C)
Rated insulation voltage 63 V
Rated surge voltage 0.6 kV
Supported controller ALLEN-BRADLEY SLC 500
Suitable I/O card 1746 OB 32
1746 OV 32

Cable length 2 m
UL AWM Style 2464/1061
Number of positions 10
Shielded no
Cable type Round cable set
Conductor structure signal line 7x 0.16 mm
AWG signal line 26
Conductor cross section 10x 0.14 mm²
Wire diameter incl. insulation 1 mm ±0.03 mm
External cable diameter 6.1 mm ±0.4 mm
Outer sheath, material Semi-rigid PVC
External sheath, color gray
Conductor material Tin-plated Cu litz wires
Cable resistance ≤ 145 Ω/km (20 °C)
Insulation resistance ≥ 20 MΩ*km (20 °C)
Smallest bending radius, fixed installation 52 mm
Smallest bending radius, movable installation 98 mm
Max. bending cycles 5000
Halogen-free no
Flame resistance IEC 60332-1-2 (raw cable)
VDE 0842, Part 332-1-2 (raw cable)
IEC 60332-3-22 (raw cable)
UL VW-1
CSA FT-1
Resistance to oil can withstand occasional splashes (raw cable)
Type Splitting cable for four modules
Cable structure
Cable, preassembly Insulation displacement, IEC 60352-4/DIN EN 60352-4
color code
IDC/FLK40 (5) IDC/FLK14-1 (1) = black
IDC/FLK40 (7) IDC/FLK14-1 (2) = brown
IDC/FLK40 (9) IDC/FLK14-1 (3) = red
IDC/FLK40 (11) IDC/FLK14-1 (4) = orange
IDC/FLK40 (13) IDC/FLK14-1 (5) = yellow
IDC/FLK40 (15) IDC/FLK14-1 (6) = green
IDC/FLK40 (17) IDC/FLK14-1 (7) = blue
IDC/FLK40 (19) IDC/FLK14-1 (8) = violet
IDC/FLK40 (1) IDC/FLK14-1 (9) = gray
IDC/FLK40 (37) IDC/FLK14-1 (10) = white
IDC/FLK40 (21) IDC/FLK14-2 (1) = black
IDC/FLK40 (23) IDC/FLK14-2 (2) = brown
IDC/FLK40 (25) IDC/FLK14-2 (3) = red
IDC/FLK40 (27) IDC/FLK14-2 (4) = orange
IDC/FLK40 (29) IDC/FLK14-2 (5) = yellow
IDC/FLK40 (31) IDC/FLK14-2 (6) = green
IDC/FLK40 (33) IDC/FLK14-2 (7) = blue
IDC/FLK40 (35) IDC/FLK14-2 (8) = violet
IDC/FLK40 (3) IDC/FLK14-2 (9) = gray
IDC/FLK40 (39) IDC/FLK14-2 (10) = white
IDC/FLK40 (6) IDC/FLK14-3 (1) = black
IDC/FLK40 (8) IDC/FLK14-3 (2) = brown
IDC/FLK40 (10) IDC/FLK14-3 (3) = red
IDC/FLK40 (12) IDC/FLK14-3 (4) = orange
IDC/FLK40 (14) IDC/FLK14-3 (5) = yellow
IDC/FLK40 (16) IDC/FLK14-3 (6) = green
IDC/FLK40 (18) IDC/FLK14-3 (7) = blue
IDC/FLK40 (20) IDC/FLK14-3 (8) = violet
IDC/FLK40 (2) IDC/FLK14-3 (9) = gray
IDC/FLK40 (38) IDC/FLK14-3 (10) = white
IDC/FLK40 (22) IDC/FLK14-4 (1) = black
IDC/FLK40 (24) IDC/FLK14-4 (2) = brown
IDC/FLK40 (26) IDC/FLK14-4 (3) = red
IDC/FLK40 (28) IDC/FLK14-4 (4) = orange
IDC/FLK40 (30) IDC/FLK14-4 (5) = yellow
IDC/FLK40 (32) IDC/FLK14-4 (6) = green
IDC/FLK40 (34) IDC/FLK14-4 (7) = blue
IDC/FLK40 (36) IDC/FLK14-4 (8) = violet
IDC/FLK40 (4) IDC/FLK14-4 (9) = gray
IDC/FLK40 (40) IDC/FLK14-4 (10) = white

Field level
Connection in acc. with standard IEC 60603-13
Connection method IDC/FLK socket strip
Number of connections 4
Number of positions 14
Insertion/withdrawal cycles > 50
Pitch 2.54 mm
Field level
Connection in acc. with standard IEC 60603-13
Connection method IDC/FLK socket strip
Number of connections 1
Number of positions 40
Insertion/withdrawal cycles > 50
Pitch 2.54 mm

Air clearances and creepage distances
Standards/regulations DIN EN 50178

Item number 2298522
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 086
Product Key CK2141
Catalog Page Page 475 (C-5-2019)
GTIN 4017918612412
Weight per Piece (including packing) 417,3 g
Weight per Piece (excluding packing) 405,4 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-9.0 27242220
ECLASS-10.0.1 27242220
ECLASS-11.0 27242220

ETIM

ETIM 8.0 EC000237

UNSPSC

UNSPSC 21.0 26121600

EAC

Approval ID: RU*-DE.HB*35.B00385

UL Listed

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 1 A

cUL Listed

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
125 V 1 A

cULus Listed


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products

Your advantages

System cable can be used to split 32 channels into 4 x 8 channels