Surge protection for measurement and control technology - PT-IQ-4X1+F-5DC-PT 2801268

Surge protection, consisting of protective plug and base element, with integrated multi-stage status indicator on the module for four signal wires with common reference potential. Indirect grounding via gas-filled surge arrester.

This product needs further products for operation. Mandatory Accessories

Product Details




General
Note Remote signaling as well as the power supply of the DIN rail connector are established by snapping the module into place on the DIN rail connector.

IEC test classification C1
C2
C3
D1
Type DIN rail module, two-section, divisible
Surge protection fault message Optical, multi-stage
Insulation characteristics
Overvoltage category III
Pollution degree 2

Mounting type DIN rail: 35 mm

Color jet black RAL 9005
Flammability rating according to UL 94 V-0
Housing material PA 6.6

Connection method Push-in connection
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section solid 0.5 mm² ... 4 mm²
Conductor cross section AWG 24 ... 12

Dimensional drawing
Width 17.7 mm
Height 109.3 mm
Depth 77.5 mm (incl. DIN rail 7.5 mm)
Horizontal pitch 1 Div.

Direction of action Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground
Maximum continuous voltage UC 6 V DC
4 V AC
Rated current 700 mA (50 °C)
Operating effective current IC at UC ≤ 2 mA (per path)
Residual current IPE ≤ 1 µA
Nominal discharge surge current In (8/20) µs (Core-Earth) 10 kA
Nominal discharge current In (8/20) µs (line-signal ground) 10 kA
Pulse discharge current Iimp (10/350) µs (line-earth) 2.5 kA
Pulse discharge current Iimp (10/350) µs (line-signalground) 2.5 kA
Total discharge current Itotal (8/20) µs 20 kA
Voltage protection level Up (line-earth) ≤ 720 V (C1 - 1 kV/500 A)
≤ 870 V (C2 - 10 kV / 5 kA)
≤ 1000 V (C3 - 25 A)
≤ 1000 V (C3 - 50 A)
Voltage protection level Up (line-signalground) ≤ 120 V (C1 - 1 kV/500 A)
≤ 150 V (C2 - 10 kV / 5 kA)
≤ 25 V (C3 - 25 A)
≤ 25 V (C3 - 50 A)
Voltage protection level Up static (line-earth) ≤ 100 V (C2 - 10 kV / 5 kA)
≤ 60 V (C3 - 25 A)
≤ 60 V (C3 - 50 A)
Voltage protection level Up static (line-signalground) ≤ 30 V (C1 - 1 kV/500 A)
≤ 85 V (C2 - 10 kV / 5 kA)
Response time tA (line-earth) ≤ 100 ns
Response time tA (line-signalground) ≤ 1 ns
Input attenuation aE, asym. typ. 0.3 dB (≤ 45 kHz/150 Ω)
Cut-off frequency fg (3 dB), asym. (signal ground) in 150 Ω system typ. 300 kHz
Capacity (line-signalground) typ. 7.5 nF
Resistance per path 1.2 Ω ±5 %
Surge protection fault message Optical, multi-stage
Max. required back-up fuse 800 mA (FF)
Pulse reset time (line-earth) ≤ 10 ms
Pulse reset time (line-signalground) ≤ 10 ms

Mechanical data
Open side panel No

Standards/specifications IEC 61643-21
EN 61643-21
EN 61000-6-3
EN 61000-6-2

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -40 °C ... 70 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C
Altitude ≤ 4000 m (amsl (above mean sea level))


Order Key 2801268
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key CL2
Catalog Page Page 77 (C-6-2015)
GTIN 4046356766500
Weight per Piece (including packing) 126,0 GRM
Weight per Piece (excluding packing) 126,0 GRM
Customs tariff number 85363010
Country of origin DE