Login
Products
Products Overview
Find a Distributor
Technologies
Configure and develop products
Sample service
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
PROCESS INDUSTRY
Mining
Process automation
Marine and offshore
POWER
Power transmission and distribution
Energy storage systems
Conventional power generation
Solar power
Wind power
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Digital Factory
Electrical installations
Device manufacturers
Machine building
Control cabinet manufacturing
INFRASTRUCTURE
Railway industry
Building automation
Smart City
Transportation infrastructure
Water and wastewater treatment
E-MOBILITY
Overview electromobility
Electric vehicles
Charging infrastructure
POPULAR
Data connectors for smart networks
Functional safety
Industrial security
Industrial remote communication
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Service & Support
Overview of Service & Support
E-Business
Services for marking solutions
Contact
My Phoenix Contact
Login/Register
Shopping cart
My orders
My quotations and contracts
My Product List
My Comparison
Home
Products
Power contactor - ELR 2/I-230/Z
1 = power section
Power contactor - ELR 2/I-230/Z
2298221
Electronic load relay, 1-phase, 2-channel, for intelligent control of ohmic and inductive loads
Where Can I Buy This Item?
Product Details
Technical Data
Product properties
Product type
Solid-state contactor
Operating mode
100% operating factor
Insulation characteristics
Overvoltage category
III
Pollution degree
2
Electrical properties
Number of phases
1
Mains type
1-phase
Test voltage Input/output
4 kV AC (50 Hz, 1 min., input/output)
Supply
Input name
Device supply
Nominal supply voltage
24 V DC
Protective circuit
Reverse polarity protection; Polarity protection diode
Surge protection; Suppressor diode
Operating voltage display
Yellow LED
Output data
OUT 1, OUT 2
Nominal output voltage range
180 V AC ... 275 V AC
Peak offstate voltage
600 V
Mains frequency
50 Hz
60 Hz
Continuous load current
2x 13 A (see derating curve)
Load current range
75 mA
Leakage current
typ. 6.5 mA
Residual voltage
1.5 V
Surge current
200 A (tp = 10 ms)
Max. load value
220 A
2
s (tp = 10 ms)
Protective circuit
RC element
Varistor
Surge voltage protection
275 V AC
Connection data
Control circuits
Connection method
Screw connection
Stripping length
8 mm
Screw thread
M3
Conductor cross section solid
0.2 mm² ... 6 mm²
Conductor cross section flexible
0.2 mm² ... 4 mm²
Conductor cross section AWG
24 ... 10
Load circuit
Connection method
Screw connection
Stripping length
8 mm
Screw thread
M3
Conductor cross section solid
0.2 mm² ... 6 mm²
Conductor cross section flexible
0.2 mm² ... 4 mm²
Conductor cross section AWG
24 ... 10
Dimensions
Width
62 mm
Height
84 mm
Depth
110 mm
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP20
Ambient temperature (operation)
-25 °C ... 40 °C
Ambient temperature (storage/transport)
-25 °C ... 70 °C
Standards and regulations
Standards/regulations
EN 50178
Mounting
Assembly instructions
Can be aligned with spacing = 20 mm
Mounting position
Vertical (horizontal DIN rail)
Commercial Data
Item number
2298221
Packing unit
1 pc
Minimum order quantity
1 pc
Note
Made to Order (non-returnable)
Product Key
CK712Y
Catalog Page
Page 139 (IF-2002)
GTIN
4017918819064
Weight per Piece (including packing)
754,3 g
Weight per Piece (excluding packing)
647,78 g
Country of origin
DE
Classifications
ECLASS
ECLASS-9.0
27371014
ECLASS-10.0.1
27371014
ECLASS-11.0
27371014
Environmental Product Compliance
China RoHS
Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”