Solid-state contactor - ELR 1-230AC/600AC-50
2297183

Single-phase solid-state contactor, input voltage: 230 V AC, output current: 50 A, zero voltage switch


Product Details




Product type Solid-state contactor

Number of phases 1
Mains type 1-phase
Test voltage Input/output 4 kVrms (50 Hz, 1 min., input/output)
Insulation characteristics
Basic insulation

Control
Input name Control input
Rated actuating voltage UC 230 V AC
Triggering voltage range 24 V AC ... 275 V AC
Rated actuating current IC approx. 17 mA
Switching threshold ≤ 6 V AC (“0” signal)
≥ 22 V AC (“1” signal)
Operating voltage display Green LED
Transmission frequency 6 Hz

Load output
Operating voltage range 42 V AC ... 660 V AC
Rated operating current at AC-51 50 A
Rated operating current at AC-53a 30 A
Peak offstate voltage 1200 V
Mains frequency 45 Hz
65 Hz
Load current range 150 mA ... 50 A (see to derating)
Leakage current < 3 mA (In off state)
Residual voltage < 1.6 V
Surge current 1900 A (t = 10 ms)
Max. load value 18000 A2s
Protective circuit RCV circuit
Phase angle cos phi min 0.5

Control circuits
Connection method Screw connection
Stripping length 8 mm
Screw thread M3
Conductor cross section solid 0.5 mm² ... 4 mm²
Conductor cross section flexible 0.5 mm² ... 4 mm²
Conductor cross section AWG 20 ... 14
Load circuit
Connection method Screw connection
Stripping length 8 mm
Screw thread M5
Conductor cross section solid 4 mm² ... 25 mm²
Conductor cross section flexible 4 mm² ... 25 mm²
Conductor cross section AWG 12 ... 3

Operating voltage display Green LED

Width 45 mm
Height 103 mm
Depth 103 mm

Ambient conditions
Ambient temperature (operation) -30 °C ... 70 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C

Standards/regulations
Standards/regulations EN 61000-4-2
EN 61000-4-3
EN 61000-4-4
EN 61000-4-5
EN 61000-4-6
EN 55011

Mounting type DIN rail mounting
Assembly instructions Can be aligned with ≥ 22.5 mm spacing
Mounting position Vertical (horizontal DIN rail)

Item number 2297183
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 064
Product Key CK7124
Catalog Page Page 49 (C-5-2017)
GTIN 4046356132008
Weight per Piece (including packing) 420,6 g
Weight per Piece (excluding packing) 420,6 g
Customs tariff number 85364900
Country of origin MT


ECLASS

ECLASS-9.0 27371014
ECLASS-10.0.1 27371014
ECLASS-11.0 27371014

ETIM

ETIM 7.0 EC002055

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

High switching frequency
Wear and bounce-free
24 V DC and 230 V AC input voltage versions