Shrink sleeve - WMS 4,8 (30X9)R YE 0800409

Shrink sleeve, Roll, yellow, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL: without print, perforated, mounting type: slide-on, cable diameter range: 1.6 ... 4.8 mm, lettering field size: 30 x 9 mm, Number of individual labels: 500


Product Details




Cable structure
Cable diameter 1.6 mm ... 4.8 mm

Salt spray test
Test duration 96 h
Specification DIN EN 60068-2-11:2000-02
Result Test passed
Weathering-resistance
Test duration 96 h
Specification Following ISO 4892-2:2013-03
Result Test passed
Wipe resistance of inscriptions
Specification DIN EN 61010-1 (VDE 0411-1):2011-07
Result Test passed
Test for substances that would hinder coating with paint or varnish
Specification VW PV 3.10.7:2005-02
Result Test passed
Ambient conditions
Recommended storage conditions 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended.
Ambient temperature (operation) -55 °C ... 125 °C

Length 30 mm
Width 9 mm
External dimensions
External diameter 1.6 mm ... 4.8 mm

Components halogen-free
RoHS compliant Yes
Color yellow
Base element material polyolefine
Material Polyolefine

Mounting type slide-on

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Type Shrink sleeve
Marking
Printing without print
Number of individual labels per row 2
Number of individual labels 500


Order Key 0800409
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 031
Catalog Page Page 224 (C-3-2019)
GTIN 4046356626767
Weight per Piece (including packing) 301,6 GRM
Weight per Piece (excluding packing) 289,0 GRM
Customs tariff number 39173200
Country of origin US



CSA

UL Recognized


Your advantages

The conductor to be marked is simply threaded through the sleeve and fixed by shrinking the sleeve
WMS ... shrink sleeves provide permanent and captive conductor and cable marking
The sleeves are pre-assembled for optimum use of material
The sleeves remain flexible after shrinking
UL 224 (125°C, 600 V, all tubing)
CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)
The shrink sleeves provide additional electrical insulation and mechanical protection for the conductors
Up to four markers per sleeve are separated by perforations