Shrink sleeve - WMS 25,4 (60X40)R YE
0800405

Shrink sleeve, Roll, yellow, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL: without print, perforated, mounting type: slide-on, cable diameter range: 8.5 ... 25.4 mm, lettering field size: 60 x 40 mm, Number of individual labels: 250


Product Details




Product type Shrink sleeve
Type Shrink sleeve
Marking
Number of individual labels 250
Number of individual labels per row 1
Printing without print

Width 40 mm
Length 60 mm
External dimensions
Outside diameter 8.5 mm ... 25.4 mm

Color yellow
RoHS compliant Yes
Material Polyolefine
Base element material polyolefine
Components halogen-free
Silicone-free Yes
Halogen-free Yes

Cable structure
External cable diameter 8.5 mm ... 25.4 mm

Test for substances that would hinder coating with paint or varnish
VDMA 24364-A1-L:2018-05
Result Test passed
Tesafilm test
Result Test passed
UV resistance
Specification Following ISO 4892-2:2013-03
Result Test passed
Test duration 96 h
Temperature resistance
Specification Following ANSI/UL 969-2018:03
Test duration 240 h
Rating 125 °C (150 °C) Test passed
Wipe resistance of inscriptions
Specification DIN EN 61010-1 (VDE 0411-01):2020-03
DIN EN 62208 (VDE 0660-511):2012-06 (in parts)
Test duration 168 h
Testing in a condensation changing climate in the presence of sulfur dioxide
Specification DIN 50018:2013-05
Result Test passed
Climate level AHT 1,0 S
Cycles 2
Salt spray test
Specification DIN EN 60068-2-11:2000-02
Result Test passed
Test duration 96 h
Ambient conditions
Ambient temperature (operation) -55 °C ... 125 °C
Recommended storage conditions 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended.

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Mounting type slide-on

Item number 0800405
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key 031
Product Key BG2216
Catalog Page Page 224 (C-3-2019)
GTIN 4046356626729
Weight per Piece (including packing) 807,1 g
Weight per Piece (excluding packing) 807,1 g
Customs tariff number 39173200
Country of origin CN


ECLASS

ECLASS-9.0 27400401
ECLASS-10.0.1 27400401
ECLASS-11.0 27281102

ETIM

ETIM 8.0 EC001530

UNSPSC

UNSPSC 21.0

CSA

Approval ID: 252259

cULus Recognized

Approval ID: E310982_Vol2_Sec1
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2


Your advantages

The sleeves are pre-assembled for optimum use of material
The conductor to be marked is simply threaded through the sleeve and fixed by shrinking the sleeve
WMS ... shrink sleeves provide permanent and captive conductor and cable marking
The sleeves remain flexible after shrinking
The shrink sleeves provide additional electrical insulation and mechanical protection for the conductors
Up to four markers per sleeve are separated by perforations
UL 224 (125°C, 600 V, all tubing)
CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)