Shrink sleeve printed - WMS 9,5 (60X16)R YE CUS 0800759

Shrink sleeve, Roll, yellow: user-defined, perforated, mounting type: slide-on, cable diameter range: 3.2 ... 9.5 mm, lettering field size: 60 x 16 mm


Product Details




Cable structure
Cable diameter 3.2 mm ... 9.5 mm

Ambient conditions
Recommended storage conditions 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended.
Ambient temperature (operation) -55 °C ... 125 °C

Length 60 mm
Width 16 mm
External dimensions
External diameter 3.2 mm ... 9.5 mm

Components halogen-free
RoHS compliant Yes
Color yellow
Base element material polyolefine
Material Polyolefine

Mounting type slide-on

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Type Shrink sleeve
Marking
Printing user-defined
Number of individual labels per row 1


Order Key 0800759
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BG8
Catalog Page Page 203 (C-5-2013)
GTIN 4046356628914
Weight per Piece (including packing) 1,0 GRM
Weight per Piece (excluding packing) 0,8 GRM
Customs tariff number 49119900
Country of origin PL


CSA

UL Recognized


Your advantages

MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531
CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)
UL 224 (125°C, 600 V, all tubing)