Sensor/actuator cable - SAC-8P-M12MS/60-28X/M12FSSHOD
1410794

Sensor/actuator cable, 8-position, PE-X/PE-X halogen-free, black-gray RAL 7021, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 60 m, for outdoor applications, with high-grade steel knurl


Product Details




Number of positions 8
Application External areas
No. of cable outlets 1
Shielded yes
Coding A - standard
Insulation characteristics
Degree of pollution 3

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 30 V AC
30 V DC
Nominal current IN 2 A
Protective circuit unwired

Status display No
Status display present No

Color black
Flammability rating according to UL 94 V0
Sealing material FPM
Material of grip body PP
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material PP
Cable gland material Stainless steel

Insertion/withdrawal cycles ≥ 100
Header 1
Head design Plug
Head cable outlet straight
Head thread type M12
Coding A
Head 2
Head design Socket
Head cable outlet straight
Head thread type M12
Coding A

Cable length 60 m
Cable weight 81 kg/km
Number of positions 8
Shielded yes
Cable type PE-X black [28X]
Conductor structure signal line 32x 0.10 mm
AWG signal line 24
Conductor cross section 8x 0.25 mm²
Wire diameter incl. insulation 1.17 mm ±0.02 mm
External cable diameter 7.25 mm ±0.3 mm
Outer sheath, material PE-X
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Material wire insulation PE-X
Single wire, color white, brown, green, yellow, gray, pink, blue, red
Thickness, insulation approx. 0.25 mm (Core insulation)
Inner sheath thickness approx. 0.5 mm
Thickness, outer sheath approx. 0.7 mm
Overall twist 8 wires around filler to the core
Length of twist, overall twist 67 mm
Optical shield covering 85 %
Max. conductor resistance ≤ 78 Ω/km (at 20 °C)
Insulation resistance ≥ 100 MΩ*km (at 20 °C)
Working capacitance approx. 80 pF (core-core)
approx. 125 pF (core-shield)
Nominal voltage, cable ≤ 300 V AC
Test voltage ≥ 3000 V AC (Spark test)
Test voltage Core/Shield ≥ 1000 V AC (for 10 s)
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Max. bending cycles 1000000
Halogen-free in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Flame resistance According to DIN EN 60332-1-2
according to DIN EN 50266-2-5
Resistance to oil According to DIN EN 60811-2-1, 168 h at 100°C
According to DIN EN 50306
Other resistance Resistance to fuels according to IEC 60811, 168 h at 70°C
UV resistant according to DIN VDE 0276-605
Special properties Inductance approx. 0.48 mH/km
Irradiated
Ambient temperature (operation) -40 °C ... 105 °C (cable, fixed installation)
-15 °C ... 105 °C (Cable, flexible installation)
20 °C ±5 °C (cable, drag chain applications)
Cable structure
Cable type PE-X black
Outer sheath, material PE-X
External sheath, color black-gray RAL 7021
Material, inner sheath PE-X

Ambient conditions
Degree of protection IP65
IP67
IP68
IP69K
Ambient temperature (operation) -40 °C ... 105 °C (Plug / socket)
-40 °C ... 85 °C (On sudden changes in temperature (according to IEC 60512-11-4))

M12
Standards/specifications IEC 61076-2-101

Item number 1410794
Packing unit 1 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
Product Key BF1CMA
GTIN 4046356914932
Weight per Piece (including packing) 4 850,6 g
Weight per Piece (excluding packing) 4 850,6 g
Customs tariff number 85444290
Country of origin PL


ECLASS

ECLASS-9.0 27060311
ECLASS-11.0 27060311

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”